Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
 |
For shaft diameter in mm |
Features |
|
70
|
120 - 850
|
contact angle α = 30°
|
 |
70..-B
|
20 - 360
|
contact angle α = 40°
|
 |
70..-B-2RS
|
20 - 40
|
contact angle α = 40°, lip seals on both sides
|
 |
708
|
300 - 1250
|
contact angle α = 30°
|
 |
718
|
200 - 1500
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
718..-B
|
30 - 80
|
Main dimensions to DIN 628-1, contact angle α = 40°
|
 |
719
|
180 - 1400
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
72..-B
|
10 - 460
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
72..-B-2RS
|
10 - 70
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
73..-B
|
12 - 340
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
73..-B-2RS
|
15 - 40
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
74..-B
|
25 - 160
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
 30 |
5 - 40
|
double row
|
 |
 32 |
10 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 33 |
12 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 38 |
10 - 100
|
double row
|
 |
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Yoke type track rollers
- Stud type track rollers
 |
With shank diameter in mm |
Features |
|
KR..-PP
|
6 - 30
|
with axial guidance, plastic axial plain washers on both sides
|
 |
KR
|
6 - 18
|
with axial guidance, gap seals on both sides
|
 |
KRE..-PP
|
9 - 35
|
with axial guidance, with eccentric collar, plastic axial plain washers on both sides
|
 |
KRV..-PP
|
6 - 30
|
with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
|
 |
NUKR |
16 - 30
|
with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
|
 |
NUKRE |
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
|
 |
PWKR..-2RS
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, lip seals on both sides
|
 |
PWKR..-2RS-RR
|
16 - 30
|
With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
|
 |
PWKRE..-2RS
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
|
 |
 Central lubrication adapters
|
|
|
|
- Track rollers
- Stud type track rollers
- Plain bearings
|