 |
For shaft diameter in mm |
Features |
|
70
|
120 - 850
|
contact angle α = 30°
|
 |
70..-B
|
20 - 360
|
contact angle α = 40°
|
 |
70..-B-2RS
|
20 - 40
|
contact angle α = 40°, lip seals on both sides
|
 |
708
|
300 - 1250
|
contact angle α = 30°
|
 |
718
|
200 - 1500
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
718..-B
|
30 - 80
|
Main dimensions to DIN 628-1, contact angle α = 40°
|
 |
719
|
180 - 1400
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
72..-B
|
10 - 460
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
72..-B-2RS
|
10 - 70
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
73..-B
|
12 - 340
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
73..-B-2RS
|
15 - 40
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
74..-B
|
25 - 160
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
 30 |
5 - 40
|
double row
|
 |
 32 |
10 - 110
|
main dimensions to DIN 628-3, double row
|
 |
|
85 - 110
|
main dimensions to DIN 628-3, double row, with filling slots, contact angle α = 35°
|
 |
32..-B |
10 - 100
|
main dimensions to DIN 628-3, double row, contact angle α = 25°
|
 |
|
70 - 80
|
main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 25°
|
 |
|
10 - 100
|
main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 25°
|
 |
|
10 - 100
|
main dimensions to DIN 628-3, double row, gap seals on both sides, contact angle α = 25°
|
 |
32..-BD |
15 - 65
|
main dimensions to DIN 628-3, double row, contact angle α = 30°
|
 |
|
15 - 65
|
main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 30°
|
 |
|
15 - 65
|
main dimensions to DIN 628-3, double row, gap seals on both sides, contact angle α = 30°
|
 |
 33 |
12 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 38 |
10 - 100
|
double row
|
 |