Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
- Four point contact bearings
 |
For shaft diameter in mm |
Features |
|
QJ2
|
25 - 85
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ2..-N2
|
90 - 420
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ3
|
17 - 70
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ3..-N2
|
75 - 260
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ10
|
60 - 140
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ10..-N2
|
85 - 630
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ12
|
360
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ12..-N2
|
200 - 320
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ19
|
85
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ19..-N2
|
260 - 420
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Yoke type track rollers
- Stud type track rollers
 |
With shank diameter in mm |
Features |
|
KR..-PP
|
6 - 30
|
with axial guidance, plastic axial plain washers on both sides
|
 |
KR
|
6 - 18
|
with axial guidance, gap seals on both sides
|
 |
KRE..-PP
|
9 - 35
|
with axial guidance, with eccentric collar, plastic axial plain washers on both sides
|
 |
KRV..-PP
|
6 - 30
|
with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
|
 |
NUKR |
16 - 30
|
with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
|
 |
NUKRE |
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
|
 |
PWKR..-2RS
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, lip seals on both sides
|
 |
PWKR..-2RS-RR
|
16 - 30
|
With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
|
 |
PWKRE..-2RS
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
|
 |
 Central lubrication adapters
|
|
|
|
- Track rollers
- Stud type track rollers
- Plain bearings
|