Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        N2..-E
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        N3..-E
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NJ2..-E
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ2..-E + HJ
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ3..-E
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ3..-E + HJ
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ22..-E
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ22..-E + HJ
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ23..-E
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ23..-E + HJ
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ4
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ4 + HJ
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NU10
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU19
        460 - 710
        non-locating bearing, separable, with cage
        NU2..-E
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU3..-E
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU22..-E
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU23..-E
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU4
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NUP2..-E
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP3..-E
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP22..-E
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP23..-E
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NNU41
        120 - 530
        non-locating bearing, double row, separable, with cage
        HCNU10
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        HCNU2..-E
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        Z-5..ZL2-02
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        F-8..ZL2-02
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Cylindrical roller bearings for main spindles
      • Tapered roller bearings
      • Barrel roller bearings
        For shaft diameter
        in mm
        Features  
        202
        20 - 200
        main dimensions to DIN 635-1
        202..-K
        25 - 160
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        202..-K + H
        20 - 140
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
        203
        20 - 150
        main dimensions to DIN 635-1
        203..-K
        55 - 100
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        203..-K + H
        50 - 90
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
      • Spherical roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Bearing housings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information