Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
      • For shaft diameter
        in mm
        Features  
        30 - 120
        non-locating bearing, separable, with ceramic rollers
        30 - 200
        non-locating bearing, separable, with cage
        30 - 500
        non-locating bearing, double row, separable, with cage
        100 - 500
        main dimensions to DIN 5412-4, non-locating bearing, double row, separable, with cage, reduced radial internal clearance, restricted tolerances
      • Needle roller bearings
      • For shaft diameter
        in mm
        Features  
        15 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        60 - 220
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        15 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        110 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        20 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        40 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        20 - 380
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        55 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        17 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        90 - 260
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        17 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        105
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        20 - 420
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        160 - 360
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        25 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        70 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        40 - 120
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        65
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        25 - 105
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        20 - 260
        main dimensions to DIN ISO 355, separable, adjusted or in pairs
        30 - 80
        integral tapered roller bearings, lip seal on one side, diameter series 0
        15,875 - 673,1
        in inch sizes, separable, adjusted or in pairs
        • For shaft diameter
          in mm
          Features  
          20 - 110
          main dimensions to DIN 635-2
          20 - 240
          main dimensions to DIN 635-2
          240 - 360
          main dimensions to DIN 635-2
          35 - 220
          main dimensions to DIN 635-2
          220 - 280
          main dimensions to DIN 635-2
          630 - 1250
          main dimensions to DIN 635-2
          110 - 300
          main dimensions to DIN 635-2
          110 - 630
          main dimensions to DIN 635-2
          560 - 1000
          main dimensions to DIN 635-2
          90 - 280
          main dimensions to DIN 635-2
          90 - 560
          main dimensions to DIN 635-2
          530 - 800
          main dimensions to DIN 635-2
          80 - 240
          main dimensions to DIN 635-2
          80 - 500
          main dimensions to DIN 635-2
          600 - 1180
          main dimensions to DIN 635-2
          170 - 1180
          main dimensions to DIN 635-2
          670 - 1120
          main dimensions to DIN 635-2
          115 - 300
          main dimensions to DIN 635-2
          300 - 630
          main dimensions to DIN 635-2
          570 - 1000
          main dimensions to DIN 635-2
          105 - 440
          main dimensions to DIN 635-2
          440 - 560
          main dimensions to DIN 635-2
          460 - 1800
          main dimensions to DIN 635-2
          670 - 1320
          main dimensions to DIN 635-2
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
  • Track rollers

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information