Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
      • For shaft diameter
        in mm
        Features  
        20 - 200
        main dimensions to DIN 635-1
        25 - 160
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        20 - 140
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
        20 - 150
        main dimensions to DIN 635-1
        55 - 100
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        50 - 90
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
        • For shaft diameter
          in mm
          Features  
          20 - 110
          main dimensions to DIN 635-2
          20 - 240
          main dimensions to DIN 635-2
          240 - 360
          main dimensions to DIN 635-2
          35 - 220
          main dimensions to DIN 635-2
          220 - 280
          main dimensions to DIN 635-2
          630 - 1250
          main dimensions to DIN 635-2
          110 - 300
          main dimensions to DIN 635-2
          110 - 630
          main dimensions to DIN 635-2
          560 - 1000
          main dimensions to DIN 635-2
          90 - 280
          main dimensions to DIN 635-2
          90 - 560
          main dimensions to DIN 635-2
          530 - 800
          main dimensions to DIN 635-2
          80 - 240
          main dimensions to DIN 635-2
           
          90 - 240
          main dimensions to DIN 635-2
           
          90 - 240
          main dimensions to DIN 635-2, with tapered bore, taper 1:12
           
          80 - 220
          main dimensions to DIN 635-2, with tapered bore and adapter sleeve
           
          85 - 220
          main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve
          80 - 500
          main dimensions to DIN 635-2
          600 - 1180
          main dimensions to DIN 635-2
          170 - 1180
          main dimensions to DIN 635-2
          670 - 1120
          main dimensions to DIN 635-2
          115 - 300
          main dimensions to DIN 635-2
          300 - 630
          main dimensions to DIN 635-2
          570 - 1000
          main dimensions to DIN 635-2
          105 - 440
          main dimensions to DIN 635-2
          440 - 560
          main dimensions to DIN 635-2
          460 - 1800
          main dimensions to DIN 635-2
          670 - 1320
          main dimensions to DIN 635-2
      • For shaft diameter
        in mm
        Features  
        112,71 - 530
        split, for spherical roller bearings, for grease lubrication
        1 3/8 " - 8 "
        split, for spherical roller bearings, inch size shaft diameters
        19,05 - 140
        main dimensions to DIN 736/DIN737, split, for grease and oil lubrication
        20 - 160
        main dimensions to DIN 738/DIN739, split, for grease and oil lubrication
        110 - 450
        split, for spherical roller bearings, with felt seals, for grease lubrication
        150 - 300
        split, for spherical roller bearings, with felt seals, for grease lubrication
        60 - 420
        unsplit, for grease lubrication
        85 - 240
        split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication
        50 - 180
        split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication
        75 - 220
        split, for spherical roller bearings with tapered bore and adapter sleeve, with labyrinth seals, for oil lubrication
        60 - 160
        split, for spherical roller bearings with tapered bore and adapter sleeve, with labyrinth seals, for oil lubrication
        25 - 120
        unsplit, for grease lubrication, with felt seals + V-ring

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information