Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
        • For shaft diameter
          in mm
          Features  
          20 - 110
          main dimensions to DIN 635-2
          20 - 240
          main dimensions to DIN 635-2
          240 - 360
          main dimensions to DIN 635-2
          35 - 220
          main dimensions to DIN 635-2
          220 - 280
          main dimensions to DIN 635-2
          630 - 1250
          main dimensions to DIN 635-2
          110 - 300
          main dimensions to DIN 635-2
          110 - 630
          main dimensions to DIN 635-2
          560 - 1000
          main dimensions to DIN 635-2
          90 - 280
          main dimensions to DIN 635-2
          90 - 560
          main dimensions to DIN 635-2
          530 - 800
          main dimensions to DIN 635-2
          80 - 240
          main dimensions to DIN 635-2
          80 - 500
          main dimensions to DIN 635-2
          600 - 1180
          main dimensions to DIN 635-2
          170 - 1180
          main dimensions to DIN 635-2
          670 - 1120
          main dimensions to DIN 635-2
          115 - 300
          main dimensions to DIN 635-2
          300 - 630
          main dimensions to DIN 635-2
          570 - 1000
          main dimensions to DIN 635-2
          105 - 440
          main dimensions to DIN 635-2
          440 - 560
          main dimensions to DIN 635-2
          460 - 1800
          main dimensions to DIN 635-2
          670 - 1320
          main dimensions to DIN 635-2
        • For shaft diameter
          in mm
          Features  
          55,563 - 203,2
          split spherical roller bearings, with inch size bearing bore
          55 - 340
          split spherical roller bearings
          139,7 - 406,4
          split spherical roller bearings, with inch size bearing bore
          110 - 630
          split spherical roller bearings
          165,513 - 355,6
          split spherical roller bearings, with inch size bearing bore
          100 - 430
          split spherical roller bearings
          530 - 600
          split spherical roller bearings
          400
          split spherical roller bearings
          470 - 530
          split spherical roller bearings
    • For shaft diameter
      in mm
      Features  
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      135 - 235
      external gear teeth
      216 - 332
      internal gear teeth
      124,5 - 565
      without gear teeth, sealed on both sides
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      171 - 274
      with external gear teeth, sealed
      216
      with internal gear teeth, lip seals on both sides
      40 - 384
      without gear teeth, sealed on both sides
      30 - 110
      without gear teeth, lamellar seals on both sides

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information