Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
      • For shaft diameter
        in mm
        Features  
        15 - 320
        single direction, comprising K811, GS, WS
        30 - 300
        single direction, comprising K812, GS, WS
        30 - 150
        single direction, comprising K893, GS, WS
        60 - 320
        single direction, comprising K894, GS, WS
        15 - 320
        single direction, suitable for combination with axial bearing washers
        30 - 300
        single direction, suitable for combination with axial bearing washers
        30 - 150
        single direction, double row, suitable for combination with axial bearing washers
        60 - 320
        single direction, double row, suitable for combination with axial bearing washers
        1 5/8 " - 9 5/16 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        2 " - 10 "
        single direction, separable, cylindrical rollers, inch sizes
        7/8 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes, angular adjustment facility
        2 " - 4 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
      • Axial spherical roller bearings
    • For shaft diameter
      in mm
      Features  
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      135 - 235
      external gear teeth
      216 - 332
      internal gear teeth
      124,5 - 565
      without gear teeth, sealed on both sides
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      171 - 274
      with external gear teeth, sealed
      216
      with internal gear teeth, lip seals on both sides
      40 - 384
      without gear teeth, sealed on both sides
      30 - 110
      without gear teeth, lamellar seals on both sides

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information