Rolling and plain bearings, accessories
- Rolling bearings
- Maintenance products
- Mounting and dismounting
- Alignment
 |
Features |
|
LASER-SMARTY2
|
devices for alignment of belt pulleys and chain drives
|
 |
 Accessories for LASER-SMARTY2
|
accessories for LASER-SMARTY2
|
|
LASER-TRUMMY2
|
devices for measurement and setting of optimum belt tension force
|
 |
LASER-EQUILIGN
|
alignment system for coupled and decoupled shafts
|
 |
 Accessories for LASER-EQUILIGN and LASER-INLINE2
|
|
 |
 Shims
|
|
 |
- Lubrication
- Lubricants
 |
Features |
|
ARCANOL-MULTITOP
|
Multi-purpose greases for demanding applications, wide temperature range
|
 |
ARCANOL-MULTI2
|
Universal greases for ball bearings D ≤ 62 mm
|
 |
ARCANOL-MULTI3
|
Universal greases for ball bearings D > 62 mm
|
 |
ARCANOL-LOAD150
|
Heavy duty greases for all applications with linear contact
|
 |
ARCANOL-LOAD220
|
Heavy duty greases for rolling mill plant, paper machinery and rail vehicles
|
 |
ARCANOL-LOAD400
|
Heavy duty greases for main bearings in wind turbines, mining machinery and construction machinery
|
 |
ARCANOL-LOAD460
|
Heavy duty greases for large rolling bearings
|
 |
ARCANOL-LOAD1000
|
Heavy duty greases for large rolling bearings with very high loads, low speeds and strong vibrations
|
 |
ARCANOL-TEMP90
|
High temperature greases for applications with continuous limit temperature of up to +90°C
|
 |
ARCANOL-TEMP110
|
High temperature greases for applications with continuous limit temperature of up to +110°C
|
 |
ARCANOL-TEMP120
|
High temperature greases for applications with continuous limit temperature of up to +120°C
|
 |
ARCANOL-TEMP200
|
High temperature greases for applications with continuous limit temperature of up to +200°C
|
 |
ARCANOL-SPEED2,6
|
Special greases for high speed applications at high speeds and low loads
|
 |
ARCANOL-VIB3
|
Special greases for applications with strong vibrations or oscillating movements
|
 |
ARCANOL-FOOD2
|
Special greases for rolling bearings in the food industry
|
 |
ARCANOL-CLEAN-M
|
Special greases for clean room applications
|
 |
ARCANOL-MOTION2
|
Special greases for rolling bearings and linear systems with oscillating operation
|
 |
ARCANOL-MOUNTINGPASTE
|
mounting and multi-purpose pastes
|
 |
- Lubrication devices
- Monitoring
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
- Spherical plain bearings
 |
For shaft diameter in mm |
Features |
|
GE..-DO |
6 - 1000
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-DO-2RS
|
15 - 300
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-FO |
6 - 12
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-FO-2RS
|
15 - 280
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-PB |
6 - 30
|
dimension series K, requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-LO |
12 - 320
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-HO-2RS
|
17 - 80
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-ZO |
19,05 - 76,2
|
inch sizes, requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-UK |
6 - 30
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-UK-2RS
|
17 - 300
|
maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-DW |
320 - 1000
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-DW-2RS2
|
320 - 1000
|
maintenance-free, to DIN ISO 12 240-1, sealed on both sides
|
 |
GE..-FW |
6 - 25
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-FW-2RS
|
30 - 280
|
maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-PW |
6 - 30
|
dimension series K, maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-SX |
25 - 200
|
requiring maintenance, to DIN ISO 12 240-2
|
 |
GE..-AX |
10 - 200
|
requiring maintenance, to DIN ISO 12 240-3
|
 |
GE..-SW |
25 - 200
|
maintenance-free, to DIN ISO 12 240-2
|
 |
GE..-AW |
10 - 360
|
maintenance-free, to DIN ISO 12 240-3
|
 |
- Rod ends
|