Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Plummer block housing units
 |
For shaft diameter in mm |
Features |
|
 Black Series
|
|
|
|
LASE |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
|
 |
PASE |
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PASE..-FA125 |
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
|
 |
PASEY |
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
PSHE |
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PSHEY |
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RASE |
17 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RASE..-FA164 |
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
RASE..-FA125 |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
|
 |
RASEA |
20 - 50
|
cast iron housing, radial insert ball bearing with adapter sleeve, R seals
|
 |
RASEL |
20 - 70
|
cast iron housing, non-locating bearing, drive slot on inner ring, R seals
|
 |
RASEY |
12 - 90
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
RSAO |
30 - 100
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHE |
17 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHEY |
15 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
TASE |
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
TSHE |
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PB |
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBS |
12 - 40
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBY |
12 - 30
|
sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RPB |
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
|
 |
RASEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PASE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
RSHEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PSHE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPP |
20 - 50
|
Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPP |
20 - 50
|
Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPP |
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPP |
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPPA |
20 - 50
|
Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPPA |
20 - 50
|
Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPPA |
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPPA |
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
- Flanged housing units
- Take-up housing units
 |
For shaft diameter in mm |
Features |
|
 Black Series
|
|
|
|
PHE |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PHEY |
20 - 45
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RHE |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
THE |
25 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PTUE |
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PTUEY |
20 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RTUE |
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RTUEO |
80 - 90
|
cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals
|
 |
RTUEY |
20 - 80
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
TTUE |
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PHUSE |
25 - 50
|
cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PSFT |
20 - 35
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
MSTU |
25 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
|
 |
RTUEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PTUE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
RHEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PHE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPT |
20 - 50
|
Plastic housing, with guidance slot, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPT |
20 - 50
|
Plastic housing, with guidance slot, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPT |
20 - 50
|
Plastic housing, with guidance slot, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPT |
20 - 50
|
Plastic housing, guidance slots on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPHE |
20 - 50
|
Plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPHE |
20 - 50
|
Plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPHE |
20 - 50
|
Plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPHE |
20 - 50
|
Plastic housing, guidance surfaces on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|