Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
        • For shaft diameter
          in mm
          Features  
          20 - 110
          main dimensions to DIN 635-2
          20 - 240
          main dimensions to DIN 635-2
          240 - 360
          main dimensions to DIN 635-2
          35 - 220
          main dimensions to DIN 635-2
          220 - 280
          main dimensions to DIN 635-2
          630 - 1250
          main dimensions to DIN 635-2
          110 - 300
          main dimensions to DIN 635-2
          110 - 630
          main dimensions to DIN 635-2
          560 - 1000
          main dimensions to DIN 635-2
          90 - 280
          main dimensions to DIN 635-2
          90 - 560
          main dimensions to DIN 635-2
          530 - 800
          main dimensions to DIN 635-2
          80 - 240
          main dimensions to DIN 635-2
          80 - 500
          main dimensions to DIN 635-2
          600 - 1180
          main dimensions to DIN 635-2
          170 - 1180
          main dimensions to DIN 635-2
          670 - 1120
          main dimensions to DIN 635-2
          115 - 300
          main dimensions to DIN 635-2
           
          120 - 300
          main dimensions to DIN 635-2
           
          120 - 300
          main dimensions to DIN 635-2, with tapered bore, taper 1:30
           
          115 - 280
          main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve
          300 - 630
          main dimensions to DIN 635-2
          570 - 1000
          main dimensions to DIN 635-2
          105 - 440
          main dimensions to DIN 635-2
          440 - 560
          main dimensions to DIN 635-2
          460 - 1800
          main dimensions to DIN 635-2
          670 - 1320
          main dimensions to DIN 635-2
        • For shaft diameter
          in mm
          Features  
          40 - 220
          For oscillating load with restricted diameter tolerances
          40 - 220
          For oscillating load with restricted diameter tolerances, with tapered bore
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and adapter sleeve
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and withdrawal sleeve
          100 - 200
          For oscillating load with restricted diameter tolerances
      • For shaft diameter
        in mm
        Features  
         
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        17 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
        20 - 50
        cast iron housing, radial insert ball bearing with adapter sleeve, R seals
        20 - 70
        cast iron housing, non-locating bearing, drive slot on inner ring, R seals
        12 - 90
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        30 - 100
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        17 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        15 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 40
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 30
        sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        20 - 50
        Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information