Schaeffler Product catalogue - medias
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        160
        15 - 380
        main dimensions to DIN 625-1
        42
        10 - 90
        main dimensions to DIN 625-3, double row
        43
        15 - 70
        main dimensions to DIN 625-3, double row
        60
        7 - 1060
        main dimensions to DIN 625-1
        608
        300 - 1000
        main dimensions to DIN 625-1
        609
        440 - 1000
        main dimensions to DIN 625-1
        618
        10 - 1700
        main dimensions to DIN 625-1
        619
        10 - 1600
        main dimensions to DIN 625-1
        62
        3 - 340
        main dimensions to DIN 625-1
        622..-2RSR
        10 - 60
        main dimensions to DIN 625-1, lip seals on both sides
        623..-2RSR
        10 - 50
        main dimensions to DIN 625-1, lip seals on both sides
        63
        4 - 320
        main dimensions to DIN 625-1
        HC63
        150 - 180
        main dimensions to DIN 625-1
        64
        17 - 90
        main dimensions to DIN 625-1
        68..-2Z
        2 - 9
        main dimensions to DIN 625-1, gap seals on both sides
        69..-2Z
        2 - 3
        main dimensions to DIN 625-1, gap seals on both sides
        S60
        1,5 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S617..-2RSR
        10 - 25
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S618..-2RSR
        10 - 55
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S619..-2RSR
        10 - 45
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S62
        3 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S63
        4 - 35
        main dimensions to DIN 625-1, with corrosion protection
        S68
        1,5 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection
        S68..-2Z
        1,5 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
        S69
        2 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection
        S69..-2Z
        2 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
        SMR
        3 - 8
        main dimensions to DIN 625-1, with anti-corrosion protection
        SMR..-2Z
        3 - 8
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
      • Radial insert ball bearings
      • Angular contact ball bearings
        For shaft diameter
        in mm
        Features  
        70
        120 - 850
        contact angle α = 30°
        70..-B
        20 - 360
        contact angle α = 40°
        70..-B-2RS
        20 - 40
        contact angle α = 40°, lip seals on both sides
        708
        300 - 1250
        contact angle α = 30°
        718
        200 - 1500
        main dimensions to DIN 628-1, contact angle α = 30°
        718..-B
        30 - 80
        Main dimensions to DIN 628-1, contact angle α = 40°
        719
        180 - 1400
        main dimensions to DIN 628-1, contact angle α = 30°
        72..-B
        10 - 460
        main dimensions to DIN 628-1, contact angle α = 40°
        72..-B-2RS
        10 - 70
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        73..-B
        12 - 340
        main dimensions to DIN 628-1, contact angle α = 40°
        73..-B-2RS
        15 - 40
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        74..-B
        25 - 160
        main dimensions to DIN 628-1, contact angle α = 40°
        30
        5 - 40
        double row
        32
        10 - 110
        main dimensions to DIN 628-3, double row
        33
        12 - 110
        main dimensions to DIN 628-3, double row
        38
        10 - 100
        double row
      • Spindle bearings
      • Four point contact bearings
      • Self-aligning ball bearings
        For shaft diameter
        in mm
        Features  
        10
        8
        main dimensions to DIN 630
        112
        20 - 60
        main dimensions to DIN 630, with extended inner ring
        12
        6 - 150
        main dimensions to DIN 630
        12..-K
        20 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        12..-K + H
        17 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        13
        5 - 110
        main dimensions to DIN 630
        13..-K
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        13..-K + H
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        22
        10 - 110
        main dimensions to DIN 630
        22..-2RS
        10 - 70
        main dimensions to DIN 630, lip seals on both sides
        22..-K
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        22..-K + H
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        22..-K-2RS
        25 - 65
        main dimensions to DIN 630, with tapered bore, taper 1:12, lip seals on both sides
        22..-K-2RS + H
        20 - 60
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides
        23
        15 - 110
        main dimensions to DIN 630
        23..-2RS
        15 - 55
        main dimensions to DIN 630, lip seals on both sides
        23..-K
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        23..-K + H
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
      • Thin section bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information