Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
      • Radial insert ball bearings
        For shaft diameter
        in mm
        Features  
        Black Series  
        GRAE..-NPP-B
        12 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        GRAE..-NPP-B-FA125
        20 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides, with anti-corrosion protection
        GRA..-NPP-B-AS2/V
        5/8 " - 1 15/16 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAE..-NPP-B
        12 - 50
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RALE..-NPP-B
        20 - 30
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP-B
        5/8 " - 1 1/2 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        GE..-KRR-B
        17 - 120
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        E..-KRR-B
        25 - 40
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-FA125
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides, with anti-corrosion protection
        GE..-KRR-B-FA101
        25 - 75
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
        GE..-KRR-B-FA164
        20 - 90
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
        G..-KRR-B-AS2/V
        5/8 " - 2 15/16 "
        spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
        GNE..-KRR-B
        30 - 100
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        NE..-KRR-B
        50
        Spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-2C
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KTT-B
        20 - 80
        spherical outer ring, location by eccentric locking collar, T seals on both sides
        GE..-KLL-B
        20 - 50
        spherical outer ring, location by eccentric locking collar, L seals on both sides
        GLE..-KRR-B
        20 - 70
        spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
        GAY..-NPP-B
        12 - 60
        spherical outer ring, location by grub screws, P seals on both sides
        GAY..-NPP-B-FA164
        12 - 15
        spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
        GAY..-NPP-B-AS2/V
        5/8 " - 1 7/16 "
        spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
        AY..-NPP-B
        12 - 30
        spherical outer ring, location by grub screws, P seals on both sides
        GYE..-KRR-B
        12 - 90
        spherical outer ring, location by grub screws, R seals on both sides
        GY..-KRR-B-AS2/V
        1/2 " - 2 15/16 "
        spherical outer ring, location by grub screws, R seals on both sides, inch size bore
        GSH..-2RSR-B
        20 - 50
        spherical outer ring, location by adapter sleeve, RSR seals on both sides
        2..-NPP-B
        12 - 50
        spherical outer ring, inner ring for fit, P seals on both sides
        GVK..-KTT-B
        25,4 - 39,6875
        spherical outer ring, inner ring with square bore, T seals on both sides
        GVKE..-KRR-B
        16,3
        Spherical outer ring, inner ring with square bore, R seal on both sides
        VK..-KTT-B
        25,4 - 38
        spherical outer ring, inner ring with square bore, T seals on both sides
        SK..-KTT-B
        22,225 - 31,75
        Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
        SK..-KRR-B
        16,1 - 38,1
        spherical outer ring, inner ring with hexagonal bore, R seals on both sides
        SUB
        20 - 50
        Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
        SUC
        12 - 50
        spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
        SUG
        20 - 50
        Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
        RAE..-NPP
        12 - 60
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RAE..-NPP-NR
        20 - 40
        cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
        RALE..-NPP
        20 - 30
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP
        7/8 " - 1 1/2 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAL..-NPP
        3/4 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        2..-KRR
        13 - 60
        cylindrical outer ring, inner ring for fit, R seals on both sides
        E..-KLL
        20 - 50
        cylindrical outer ring, location by eccentric locking collar, L seals on both sides
        E..-KRR
        20 - 70
        cylindrical outer ring, location by eccentric locking collar, R seals on both sides
        CRB
        20 - 35
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RABR
        12 - 50
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCR
        20 - 25
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCSM
        15 - 30
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        PE
        20 - 40
        cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
        BE
        20 - 40
        cylindrical outer ring, with steel aligning ring, P seals on both sides
        SK..-KTT
        31,75 - 44,45
        Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
        SK..-KRR
        22,225 - 31,75
        Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
      • Angular contact ball bearings
      • Spindle bearings
        For shaft diameter
        in mm
        Features  
        B
        10 - 300
        adjusted, in pairs or sets, restricted tolerances
        HS
        10 - 130
        adjusted, in pairs or sets, restricted tolerances
        HC
        10 - 130
        adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
        HCB
        10 - 160
        adjusted, in pairs or sets, with ceramic balls, restricted tolerances
        HCM
        25 - 130
        adjusted, in pairs or sets, with ceramic balls, restricted tolerances
        M
        25 - 130
        adjusted, in pairs or sets, restricted tolerances
        VCM
        25 - 110
        adjusted, in pairs or sets, with ceramic balls, rings made from Vacrodur, restricted tolerances
        XC
        10 - 130
        adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings
      • Four point contact bearings
      • Self-aligning ball bearings
      • Thin section bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information