Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
 |
For shaft diameter in mm |
Features |
|
 Black Series |
|
|
|
GRAE..-NPP-B |
12 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
GRAE..-NPP-B-FA125 |
20 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, with anti-corrosion protection
|
 |
GRA..-NPP-B-AS2/V |
5/8 " - 1 15/16 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAE..-NPP-B |
12 - 50
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RALE..-NPP-B |
20 - 30
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP-B |
5/8 " - 1 1/2 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
GE..-KRR-B |
17 - 120
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
E..-KRR-B |
25 - 40
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-FA125 |
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, with anti-corrosion protection
|
 |
GE..-KRR-B-FA101 |
25 - 75
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
|
 |
GE..-KRR-B-FA164 |
20 - 90
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
|
 |
G..-KRR-B-AS2/V |
5/8 " - 2 15/16 "
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
|
 |
GNE..-KRR-B |
30 - 100
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
NE..-KRR-B |
50
|
Spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-2C |
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KTT-B |
20 - 80
|
spherical outer ring, location by eccentric locking collar, T seals on both sides
|
 |
GE..-KLL-B |
20 - 50
|
spherical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
GLE..-KRR-B |
20 - 70
|
spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
|
 |
GAY..-NPP-B |
12 - 60
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GAY..-NPP-B-FA164 |
12 - 15
|
spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
|
 |
GAY..-NPP-B-AS2/V |
5/8 " - 1 7/16 "
|
spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
|
 |
AY..-NPP-B |
12 - 30
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GYE..-KRR-B |
12 - 90
|
spherical outer ring, location by grub screws, R seals on both sides
|
 |
GY..-KRR-B-AS2/V |
1/2 " - 2 15/16 "
|
spherical outer ring, location by grub screws, R seals on both sides, inch size bore
|
 |
GSH..-2RSR-B |
20 - 50
|
spherical outer ring, location by adapter sleeve, RSR seals on both sides
|
 |
2..-NPP-B |
12 - 50
|
spherical outer ring, inner ring for fit, R seals on both sides
|
 |
GVK..-KTT-B |
25,4 - 39,6875
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
GVKE..-KRR-B |
16,3
|
Spherical outer ring, inner ring with square bore, R seal on both sides
|
 |
VK..-KTT-B |
25,4 - 38
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
SK..-KTT-B |
22,225 - 31,75
|
Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR-B |
16,1 - 38,1
|
spherical outer ring, inner ring with hexagonal bore, R seals on both sides
|
 |
SUB |
20 - 50
|
Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
|
 |
SUC |
12 - 50
|
spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
|
 |
SUG |
20 - 50
|
Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
|
 |
RAE..-NPP |
12 - 60
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RAE..-NPP-NR |
20 - 40
|
cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
|
 |
RALE..-NPP |
20 - 30
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP |
7/8 " - 1 1/2 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAL..-NPP |
3/4 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
2..-KRR |
13 - 60
|
cylindrical outer ring, inner ring for fit, R seals on both sides
|
 |
E..-KLL |
20 - 50
|
cylindrical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
E..-KRR |
20 - 70
|
cylindrical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
CRB |
20 - 35
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RABR |
12 - 50
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCR |
20 - 25
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCSM |
15 - 30
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
PE |
20 - 40
|
cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
|
 |
BE |
20 - 40
|
cylindrical outer ring, with steel aligning ring, P seals on both sides
|
 |
SK..-KTT |
31,75 - 44,45
|
Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR |
22,225 - 31,75
|
Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
|
 |
- Angular contact ball bearings
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
 |
For shaft diameter in mm |
Features |
|
EGW..-E40 |
10 - 62
|
thrust washers, maintenance-free, with steel backing
|
 |
EGW..-E40-B |
10 - 62
|
thrust washers, maintenance-free, with bronze backing
|
 |
EGW..-E50 |
12 - 52
|
thrust washers, low-maintenance, with steel backing and lubrication pockets
|
 |
EGS..-E40-S3E |
|
strips, maintenance-free, with steel backing
|
 |
EGS..-E50 |
|
strips, low-maintenance, with steel backing and lubrication pockets
|
 |
- Spherical plain bearings
- Rod ends
 |
For shaft diameter in mm |
Features |
|
GIL..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIL..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIR..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAL..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAR..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIHNRK..-LO |
12 - 200
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIHRK..-DO |
20 - 120
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GK..-DO |
10 - 80
|
with welding face, requiring maintenance, to DIN ISO 12 240
|
 |
GF..-DO |
20 - 120
|
with welding face, requiring maintenance, to DIN ISO 12 240-4
|
 |
GIKL..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIR..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAR..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAL..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIKL..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPR..-PW |
10 - 30
|
with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKSL..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAKSL..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKSR..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
|