Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
 |
For shaft diameter in mm |
Features |
|
70 |
120 - 850
|
contact angle α = 30°
|
 |
70..-B |
20 - 360
|
contact angle α = 40°
|
 |
70..-B-2RS |
20 - 40
|
contact angle α = 40°, lip seals on both sides
|
 |
708 |
300 - 1250
|
contact angle α = 30°
|
 |
718 |
200 - 1500
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
718..-B |
30 - 80
|
Main dimensions to DIN 628-1, contact angle α = 40°
|
 |
719 |
180 - 1400
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
72..-B |
10 - 460
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
72..-B-2RS |
10 - 70
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
73..-B |
12 - 340
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
73..-B-2RS |
15 - 40
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
74..-B |
25 - 160
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
 30 |
5 - 40
|
double row
|
 |
 32 |
10 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 33 |
12 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 38 |
10 - 100
|
double row
|
 |
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
 |
For shaft diameter in mm |
Features |
|
10 |
8
|
main dimensions to DIN 630
|
 |
112 |
20 - 60
|
main dimensions to DIN 630, with extended inner ring
|
 |
12 |
6 - 150
|
main dimensions to DIN 630
|
 |
12..-K |
20 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
12..-K + H |
17 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
13 |
5 - 110
|
main dimensions to DIN 630
|
 |
13..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
13..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
22 |
10 - 110
|
main dimensions to DIN 630
|
 |
22..-2RS |
10 - 70
|
main dimensions to DIN 630, lip seals on both sides
|
 |
22..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
22..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
22..-K-2RS |
25 - 65
|
main dimensions to DIN 630, with tapered bore, taper 1:12, lip seals on both sides
|
 |
22..-K-2RS + H |
20 - 60
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides
|
 |
23 |
15 - 110
|
main dimensions to DIN 630
|
 |
23..-2RS |
15 - 55
|
main dimensions to DIN 630, lip seals on both sides
|
 |
23..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
23..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
 |
For shaft diameter in mm |
Features |
|
HF |
6 - 35
|
with steel springs
|
 |
HF..-KF |
3 - 10
|
with plastic springs
|
 |
HF..-KF-R |
3 - 8
|
with plastic springs and knurled outer ring
|
 |
HF..-R |
6 - 8
|
with steel springs and knurled outer ring
|
 |
HFL |
6 - 35
|
with plain or rolling bearing arrangement, steel springs
|
 |
HFL..-KF |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs
|
 |
HFL..-KF-R |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs, knurled outer ring
|
 |
HFL..-R |
6 - 8
|
with plain or rolling bearing arrangement, steel springs, knurled outer ring
|
 |
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|