Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
 |
For shaft diameter in mm |
Features |
|
10 |
8
|
main dimensions to DIN 630
|
 |
112 |
20 - 60
|
main dimensions to DIN 630, with extended inner ring
|
 |
12 |
6 - 150
|
main dimensions to DIN 630
|
 |
12..-K |
20 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
12..-K + H |
17 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
13 |
5 - 110
|
main dimensions to DIN 630
|
 |
13..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
13..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
22 |
10 - 110
|
main dimensions to DIN 630
|
 |
22..-2RS |
10 - 70
|
main dimensions to DIN 630, lip seals on both sides
|
 |
22..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
22..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
22..-K-2RS |
25 - 65
|
main dimensions to DIN 630, with tapered bore, taper 1:12, lip seals on both sides
|
 |
22..-K-2RS + H |
20 - 60
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides
|
 |
23 |
15 - 110
|
main dimensions to DIN 630
|
 |
23..-2RS |
15 - 55
|
main dimensions to DIN 630, lip seals on both sides
|
 |
23..-K |
25 - 110
|
main dimensions to DIN 630, with tapered bore, taper 1:12
|
 |
23..-K + H |
20 - 100
|
main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
|
 |
- Thin section bearings
 |
For shaft diameter in mm |
Features |
|
 Deep groove ball bearings |
25,4 - 635
|
type C
|
 |
CSCAA..-TV |
25,4 - 44,45
|
deep groove ball bearing, type C, with snap cage made from plastic (polyamide), for operating temperatures from -30°C to +120°C
|
 |
CSCA |
50,8 - 304,8
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
CSCB |
50,8 - 203,2
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
CSCC |
101,6 - 304,8
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
CSCU..-2RS |
101,6 - 279,4
|
deep groove ball bearing, type C, sealed on both sides, for operating temperatures from -25°C to +120°C
|
 |
CSCD |
101,6 - 406,4
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
CSCF |
127 - 406,4
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
CSCG |
139,7 - 635
|
deep groove ball bearing, type C, for operating temperatures from -54°C to +120°C
|
 |
 Four point contact bearings |
25,4 - 889
|
type X
|
 |
 Angular contact ball bearings |
25,4 - 457,2
|
type E
|
 |
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|