Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20
|
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20
|
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20
|
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20
|
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20
|
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20
|
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25
|
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25
|
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25
|
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA
|
135 - 235
|
external gear teeth
|
 |
VI
|
216 - 332
|
internal gear teeth
|
 |
VU
|
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14
|
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14
|
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08
|
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14
|
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA
|
171 - 274
|
with external gear teeth, sealed
|
 |
XI
|
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU
|
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV
|
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Adapter sleeves
 |
For shaft diameter in mm |
Features |
|
H2 |
14 - 101,6
|
main dimensions to DIN 5415, taper 1:12
|
 |
H3 |
17 - 101,6
|
main dimensions to DIN 5415, taper 1:12
|
 |
H23 |
17 - 260
|
main dimensions to DIN 5415, taper 1:12
|
 |
H30 |
106,363 - 1400
|
main dimensions to DIN 5415, taper 1:12
|
 |
H31 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:12
|
 |
H32 |
280 - 950
|
main dimensions to DIN 5415, taper 1:12
|
 |
H33 |
35 - 950
|
main dimensions to DIN 5415, taper 1:12
|
 |
H38 |
150 - 180
|
main dimensions to DIN 5415, taper 1:12
|
 |
H39 |
110 - 1600
|
main dimensions to DIN 5415, taper 1:12
|
 |
H240 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:30
|
 |
H241 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:30
|
 |
- Withdrawal sleeves
- Locknuts
- Shaft nuts
- Precision locknuts
- Tab washers
- Retaining brackets
- Rolling elements
- Seal carrier assemblies
 |
For shaft diameter in mm |
Features |
|
DRS
|
15 - 90
|
for ZARF, ZARF..-L, with integral rotary shaft seal
|
 |
- Seals
- Axial bearing washers
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|