Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        SL0148
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        SL0149
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL0248
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        SL0249
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        SL1818
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        SL1822
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        SL1829
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        SL1830
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        SL1850
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        SL1923
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        LSL1923
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        ZSL1923
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        N2..-E
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        N3..-E
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NJ2..-E
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ2..-E + HJ
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ3..-E
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ3..-E + HJ
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ22..-E
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ22..-E + HJ
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ23..-E
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ23..-E + HJ
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ4
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ4 + HJ
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NU10
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU19
        460 - 710
        non-locating bearing, separable, with cage
        NU2..-E
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU3..-E
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU22..-E
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU23..-E
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU4
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NUP2..-E
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP3..-E
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP22..-E
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP23..-E
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NNU41
        120 - 530
        non-locating bearing, double row, separable, with cage
        HCNU10
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        HCNU2..-E
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        Z-5..ZL2-02
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        F-8..ZL2-02
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Cylindrical roller bearings for main spindles
      • Needle roller bearings
        • Needle roller and cage assemblies
          For shaft diameter
          in mm
          Features  
          K
          3 - 265
          to DIN 5405-1/ISO 3030
          K..-ZW
          24 - 95
          double row, to DIN 5405-1/ ISO 3030
          C
          3/8 " - 3 "
          roller and cage assembly to ABMA 18.2 - 1982, inch sizes
        • Drawn cup needle roller bearings with open ends
          For shaft diameter
          in mm
          Features  
          HK
          2 - 60
          to DIN 618/ISO 3245
          HK..-RS
          8 - 50
          lip seal on one side, to DIN 618
          HK..-2RS
          8 - 50
          lip seals on both sides, to DIN 618
          HN
          8 - 50
          full complement needle roller set
          SCE
          1/8 " - 3 1/2 "
          to ABMA 18.2 - 1982, inch sizes
          SCE..-P
          1/4 " - 1 1/2 "
          lip seal on one side, to ABMA 18.2 - 1982, inch sizes
          SCE..-PP
          1/2 " - 1 1/2 "
          lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
          SCH
          5/16 " - 1 3/8 "
          heavy series to ABMA 18.2 - 1982, inch sizes
          SCH..-P
          5/16 " - 1 1/4 "
          heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
          SCH..-PP
          7/16 " - 1 1/4 "
          heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
        • Drawn cup needle roller bearings with closed end
          For shaft diameter
          in mm
          Features  
          BK
          3 - 50
          to DIN 618/ISO 3245
          BK..-RS
          14 - 25
          lip seal on one side
          BCE
          1/8 " - 2 3/4 "
          to ABMA 18.2 - 1982, inch sizes
          BCE..-P
          1/4 " - 3/4 "
          lip seal on one side, to ABMA 18.2 - 1982, inch sizes
          BCH
          5/16 " - 1 3/8 "
          heavy series to ABMA 18.2 - 1982, inch sizes
          BCH..-P
          5/16 " - 1 3/8 "
          lip seal on one side, heavy series to ABMA 18.2 - 1982, inch sizes
        • Needle roller bearings (machined)
          For shaft diameter
          in mm
          Features  
          NK
          5 - 110
          light series
          NK..-D
          14 - 55
          Light series, with improved steel cage
          NK..-TW
          30
          Light series, with plastic cage, two short needle rollers per cage pocket
          NKS
          20 - 75
          heavy series
          RNA49
          14 - 160
          dimension series 49, to DIN 617/ISO 1206
          RNA48
          120 - 415
          dimension series 48, to DIN 617/ISO 1206
          RNA69
          16 - 35
          dimension series 69
          RNA69..-ZW
          40 - 110
          Dimension series 69, double row
          RNA49..-RSR
          14 - 58
          dimension series 49, lip seal on one side
          RNA49..-2RSR
          14 - 58
          dimension series 49, lip seals on both sides
          NKI
          5 - 100
          light series
          NKI..-TW
          35 - 55
          Light series, with plastic cage, two short needle rollers per cage pocket
          NKIS
          15 - 65
          heavy series
          NA49
          10 - 140
          dimension series 49, to DIN 617/ISO 1206
          NA48
          110 - 380
          dimension series 48, to DIN 617/ISO 1206
          NA69
          12 - 30
          dimension series 49, to DIN 617/ISO 1206
          NA69..-ZW
          32 - 95
          Dimension series 69, double row
          NA49..-RSR
          10 - 50
          dimension series 49, lip seal on one side
          NA49..-2RSR
          10 - 50
          dimension series 49, lip seals on both sides
          NAO
          6 - 90
          without ribs
          NAO..-ZW-ASR1
          25 - 30
          without ribs, double row
          RNAO
          5 - 100
          without ribs
          RNAO..-ZW-ASR1
          18 - 60
          without ribs, double row
          NCS
          5/8 " - 4 1/2 "
          machined raceway to ABMA 18.2 - 1982, inch sizes
        • Aligning needle roller bearings
          For shaft diameter
          in mm
          Features  
          RPNA
          15 - 45
          without inner ring
          PNA
          12 - 40
          with inner ring
        • Inner rings
          For shaft diameter
          in mm
          Features  
          IR
          5 - 380
          precision machined, to DIN 620
          IR..-IS1
          6 - 60
          precision machined, with lubrication hole, to DIN 620
          LR
          7 - 50
          ground, increased tolerances
          PI
          5/16 " - 3 "
          to ABMA 18.2 - 1982, inch sizes
      • Tapered roller bearings
        For shaft diameter
        in mm
        Features  
        302
        15 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        302..-DF
        60 - 220
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        303
        15 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        303..-DF
        110
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        313
        20 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        313..-DF
        40 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        320
        20 - 380
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        320..-DF
        55 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        322
        17 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        322..-DF
        90 - 260
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        323
        17 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        323..-DF
        105
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        329
        20 - 420
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        329..-DF
        160 - 360
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        330
        25 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        330..-DF
        70 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        331
        40 - 120
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        332
        25 - 105
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        T
        20 - 260
        main dimensions to DIN ISO 355, separable, adjusted or in pairs
        JK0S
        30 - 80
        integral tapered roller bearings, lip seal on one side, diameter series 0
        K-Series
        15,875 - 673,1
        in inch sizes, separable, adjusted or in pairs
      • Barrel roller bearings
        For shaft diameter
        in mm
        Features  
        202
        20 - 200
        main dimensions to DIN 635-1
        202..-K
        25 - 160
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        202..-K + H
        20 - 140
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
        203
        20 - 150
        main dimensions to DIN 635-1
        203..-K
        55 - 100
        main dimensions to DIN 635-1, with tapered bore, taper 1:12
        203..-K + H
        50 - 90
        main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
      • Spherical roller bearings
        • Spherical roller bearings
          For shaft diameter
          in mm
          Features  
          213..-E1
          20 - 110
          main dimensions to DIN 635-2
          222..-E1
          20 - 240
          main dimensions to DIN 635-2
          222..-BEA
          240 - 360
          main dimensions to DIN 635-2
          223..-E1
          35 - 220
          main dimensions to DIN 635-2
          223..-BEA
          220 - 280
          main dimensions to DIN 635-2
          230
          630 - 1250
          main dimensions to DIN 635-2
          230..-E1
          110 - 300
          main dimensions to DIN 635-2
          230..-E1A
          110 - 630
          main dimensions to DIN 635-2
          231
          560 - 1000
          main dimensions to DIN 635-2
          231..-E1
          90 - 280
          main dimensions to DIN 635-2
          231..-E1A
          90 - 560
          main dimensions to DIN 635-2
          232
          530 - 800
          main dimensions to DIN 635-2
          232..-E1
          80 - 240
          main dimensions to DIN 635-2
          232..-E1A
          80 - 500
          main dimensions to DIN 635-2
          238
          600 - 1180
          main dimensions to DIN 635-2
          239
          170 - 1180
          main dimensions to DIN 635-2
          240
          670 - 1120
          main dimensions to DIN 635-2
          240..-BE
          115 - 300
          main dimensions to DIN 635-2
          240..-BEA
          300 - 630
          main dimensions to DIN 635-2
          241
          570 - 1000
          main dimensions to DIN 635-2
          241..-BE
          105 - 440
          main dimensions to DIN 635-2
          241..-BEA
          440 - 560
          main dimensions to DIN 635-2
          248
          460 - 1800
          main dimensions to DIN 635-2
          249
          670 - 1320
          main dimensions to DIN 635-2
        • Spherical roller bearings for vibratory machinery
          For shaft diameter
          in mm
          Features  
          223..-E1-T41A
          40 - 220
          For oscillating load with restricted diameter tolerances
          223..-E1-K-T41A
          40 - 220
          For oscillating load with restricted diameter tolerances, with tapered bore
          223..-E1-K-T41A + H
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and adapter sleeve
          223..-E1-K-T41A + AH
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and withdrawal sleeve
          233..-A-MA-T41A
          100 - 200
          For oscillating load with restricted diameter tolerances
        • Split spherical roller bearings
          For shaft diameter
          in mm
          Features  
          222S
          55,563 - 203,2
          split spherical roller bearings, with inch size bearing bore
          222SM
          55 - 340
          split spherical roller bearings
          230S
          139,7 - 406,4
          split spherical roller bearings, with inch size bearing bore
          230SM
          110 - 630
          split spherical roller bearings
          231S
          165,513 - 355,6
          split spherical roller bearings, with inch size bearing bore
          231SM
          100 - 430
          split spherical roller bearings
          239SM
          530 - 600
          split spherical roller bearings
          240SM
          400
          split spherical roller bearings
          241SM
          470 - 530
          split spherical roller bearings
        • Sealed spherical roller bearings
          For shaft diameter
          in mm
          Features  
          WS222..-E1
          25 - 130
          lip seals on both sides, for continuous casting machines
          WS222..-E1-K
          25 - 130
          lip seals on both sides, for continuous casting machines, with tapered bore
          WS223..-E1
          40 - 70
          lip seals on both sides, for continuous casting machines
          WS223..-E1-K
          40 - 70
          lip seals on both sides, for continuous casting machines, with tapered bore
          222..-2RSR
          140 - 160
          Lip seal on both sides
          222..-K-2RSR
          140 -160
          lip seal on both sides, with tapered bore
          231..-2RSR
          200 - 400
          Lip seal on both sides
          231..-K-2RSR
          200 - 400
          lip seal on both sides, with tapered bore
          240..-BE-2VSR
          120 - 200
          lip seals on both sides, for continuous casting machines
          241..-BE-2VSR
          110 - 220
          lip seals on both sides, for continuous casting machines
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information