Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

 |
For shaft diameter in mm |
Features |
|
SL0148
|
150 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0149
|
60 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL0248
|
150 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0249
|
60 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL04..-PP
|
130 - 300
|
locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
|
 |
SL0450..-PP
|
20 - 300
|
locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
|
 |
SL1818
|
200 - 1120
|
semi-locating bearing, full complement cylindrical roller set, dimension series 18
|
 |
SL1822
|
20 - 200
|
semi-locating bearing, full complement cylindrical roller set, dimension series 22
|
 |
SL1829
|
60 - 500
|
semi-locating bearing, full complement cylindrical roller set, dimension series 29
|
 |
SL1830
|
20 - 380
|
semi-locating bearing, full complement cylindrical roller set, dimension series 30
|
 |
SL1850
|
20 - 380
|
semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
|
 |
SL1923
|
25 - 260
|
semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
|
 |
LSL1923
|
100 - 300
|
semi-locating bearing, with disc cage, dimension series 23
|
 |
ZSL1923
|
25 - 120
|
semi-locating bearing, with spacers, dimension series 23
|
 |
N2..-E |
15 - 240
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
N3..-E |
25 - 170
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NJ2..-E |
15 - 260
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ2..-E + HJ |
15 - 260
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ3..-E |
17 - 280
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ3..-E + HJ |
17 - 280
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ22..-E |
17 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ22..-E + HJ |
17 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ23..-E |
20 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ23..-E + HJ |
20 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ4 |
30 - 120
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ4 + HJ |
30 - 120
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NU10 |
25 - 560
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU19 |
460 - 710
|
non-locating bearing, separable, with cage
|
 |
NU2..-E |
15 - 320
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU3..-E |
17 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU22..-E |
17 - 380
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU23..-E |
20 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU4 |
30 - 120
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NUP2..-E |
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP3..-E |
17 - 150
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP22..-E |
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP23..-E |
20 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NNU41 |
120 - 530
|
non-locating bearing, double row, separable, with cage
|
 |
HCNU10 |
40 - 100
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
HCNU2..-E |
40 - 75
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
Z-5..ZL2-02 |
65 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
F-8..ZL2-02 |
75 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
- Cylindrical roller bearings for main spindles

 |
For shaft diameter in mm |
Features |
|
 HCN10 |
30 - 120
|
non-locating bearing, separable, with ceramic rollers
|
 |
 N10 |
30 - 200
|
non-locating bearing, separable, with cage
|
 |
 NN30 |
30 - 500
|
non-locating bearing, double row, separable, with cage
|
 |
 NNU49 |
100 - 500
|
main dimensions to DIN 5412-4, non-locating bearing, double row, separable, with cage, reduced radial internal clearance, restricted tolerances
|
 |
- Needle roller bearings

- Tapered roller bearings

- Barrel roller bearings
 |
For shaft diameter in mm |
Features |
|
202 |
20 - 200
|
main dimensions to DIN 635-1
|
 |
202..-K |
25 - 160
|
main dimensions to DIN 635-1, with tapered bore, taper 1:12
|
 |
202..-K + H |
20 - 140
|
main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
|
 |
203 |
20 - 150
|
main dimensions to DIN 635-1
|
 |
203..-K |
55 - 100
|
main dimensions to DIN 635-1, with tapered bore, taper 1:12
|
 |
203..-K + H |
50 - 90
|
main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve
|
 |
- Spherical roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Plummer block housing units
 |
For shaft diameter in mm |
Features |
|
 Black Series |
|
|
|
LASE
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
|
 |
PASE
|
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PASE..-FA125
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
|
 |
PASEY
|
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
PSHE
|
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PSHEY
|
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RASE
|
17 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RASE..-FA164
|
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
RASE..-FA125
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
|
 |
RASEA
|
20 - 50
|
cast iron housing, radial insert ball bearing with adapter sleeve, R seals
|
 |
RASEL
|
20 - 70
|
cast iron housing, non-locating bearing, drive slot on inner ring, R seals
|
 |
RASEY
|
12 - 90
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
RSAO
|
30 - 100
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHE
|
17 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHEY
|
15 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
TASE
|
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
TSHE
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PB
|
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBS
|
12 - 40
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBY
|
12 - 30
|
sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RPB
|
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
|
 |
RASEY..-TV-VA
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PASE..-TV-FA125
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
RSHEY..-TV-VA
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PSHE..-TV-FA125
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPP
|
20 - 50
|
Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPP
|
20 - 50
|
Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPP
|
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPP
|
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPPA
|
20 - 50
|
Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPPA
|
20 - 50
|
Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPPA
|
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPPA
|
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
- Flanged housing units
- Take-up housing units
- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|