Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Tapered roller bearings

 |
For shaft diameter in mm |
Features |
|
302 |
15 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
302..-DF |
60 - 220
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
303 |
15 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
303..-DF |
110 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
313 |
20 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
313..-DF |
40 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
320 |
20 - 380
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
320..-DF |
55 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
322 |
17 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
322..-DF |
90 - 260
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
323 |
17 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
323..-DF |
105
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
329 |
20 - 420
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
329..-DF |
160 - 360
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
330 |
25 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
330..-DF |
70 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
331 |
40 - 120
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
331..-DF |
65
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
332 |
25 - 105
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
T |
20 - 260
|
main dimensions to DIN ISO 355, separable, adjusted or in pairs
|
 |
JK0S |
30 - 80
|
integral tapered roller bearings, lip seal on one side, diameter series 0
|
 |
K-Series |
15,875 - 673,1
|
in inch sizes, separable, adjusted or in pairs
|
 |
- Barrel roller bearings
- Spherical roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20 |
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20 |
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20 |
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20 |
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20 |
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20 |
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25 |
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25 |
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25 |
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA |
135 - 235
|
external gear teeth
|
 |
VI |
216 - 332
|
internal gear teeth
|
 |
VU |
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14 |
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14 |
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08 |
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14 |
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA |
171 - 274
|
with external gear teeth, sealed
|
 |
XI |
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU |
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV |
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|