Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
      • Axial deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        511
        10 - 1250
        main dimensions to DIN 711/ISO 104, single direction, separable
        512
        10 - 710
        main dimensions to DIN 711/ISO 104, single direction, separable
        513
        25 - 320
        main dimensions to DIN 711/ISO 104, single direction, separable
        514
        25 - 130
        main dimensions to DIN 711/ISO 104, single direction, separable
        532
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        532 + U2
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        533
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        533 + U3
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        522
        10 - 190
        main dimensions to DIN 711/ISO 104, double direction, separable
        523
        20 - 160
        main dimensions to DIN 711/ISO 104, double direction, separable
        524
        20 - 45
        main dimensions to DIN 711/ISO 104, double direction, separable
        542
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        542 + U2
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        543
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        543 + U3
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        571
        1120
        main dimensions to DIN 711/ISO 104, single direction, separable
        591
        630 - 850
        main dimensions to DIN 711/ISO 104, single direction, separable
        10
        20 - 125
        single direction, separable
        19
        30 - 495,3
        double direction, separable
        20
        1/4 " - 4 5/8 "
        single direction, separable, inch sizes
        29
        10 - 140
        single direction, separable
        39
        30 - 80
        single direction, separable
        41
        10 - 200
        single direction, separable, angular adjustment facility
        41..-AW
        10 - 200
        seating washers for axial deep groove ball bearings 4100
        44
        1/2 " - 6 3/4 "
        single direction, separable, inch sizes
        5
        15 - 142,875
        single direction, separable, angular adjustment facility
        8
        30 - 216,662
        double direction, separable
        9
        10 - 300
        single direction, separable, slot in raceway
        B
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        D
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        DL
        12 - 100
        single direction, separable, slot in raceway
        DM
        35 - 70
        single direction, separable, slot in raceway
        EW
        1/4 " - 2 1/4 "
        single direction, separable, flat raceway, inch sizes
        FT
        1/2 " - 3 1/4 "
        single direction, separable, flat raceway, inch sizes
        FT0
        3/16 " - 1/2 "
        single direction, separable, flat raceway, inch sizes
        GT
        1/2 " - 3 1/2 "
        single direction, separable, inch sizes
        HW
        3/8 " - 1 "
        single direction, separable, inch sizes
        MW
        1 1/2 " - 2 "
        single direction, separable, inch sizes
        W
        1/4 " - 6 "
        single direction, separable, inch sizes
        XW
        2 " - 9 1/2 "
        single direction, separable, inch sizes
      • Axial angular contact ball bearings for main spindles
      • Axial angular contact ball bearings for screw drives
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
      • Adapter sleeves
        For shaft diameter
        in mm
        Features  
        H2
        14 - 101,6
        main dimensions to DIN 5415, taper 1:12
        H3
        17 - 101,6
        main dimensions to DIN 5415, taper 1:12
        H23
        17 - 260
        main dimensions to DIN 5415, taper 1:12
        H30
        106,363 - 1400
        main dimensions to DIN 5415, taper 1:12
        H31
        90 - 1400
        main dimensions to DIN 5415, taper 1:12
        H32
        280 - 950
        main dimensions to DIN 5415, taper 1:12
        H33
        35 - 950
        main dimensions to DIN 5415, taper 1:12
        H38
        150 - 180
        main dimensions to DIN 5415, taper 1:12
        H39
        110 - 1600
        main dimensions to DIN 5415, taper 1:12
        H240
        90 - 1400
        main dimensions to DIN 5415, taper 1:30
        H241
        90 - 1400
        main dimensions to DIN 5415, taper 1:30
      • Withdrawal sleeves
        For shaft diameter
        in mm
        Features  
        AH2
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        AH(X)3
        35 - 160
        main dimensions to DIN 5416, taper 1:12
        AH22
        170 - 300
        main dimensions to DIN 5416, taper 1:12
        AH(X)23
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        AH(X)30
        115 - 1400
        main dimensions to DIN 5416, taper 1:12
        AH(X)31
        95 - 1000
        main dimensions to DIN 5416, taper 1:12
        AH(X)32
        80 - 950
        main dimensions to DIN 5416, taper 1:12
        AH33
        35 - 950
        main dimensions to DIN 5416, taper 1:12
        AH38
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        AH39
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        AH240
        95 - 1320
        main dimensions to DIN 5416, taper 1:30
        AH241
        95 - 1400
        main dimensions to DIN 5416, taper 1:30
      • Locknuts
        For shaft diameter
        in mm
        Features  
        HM
        220 - 280
        main dimensions to DIN 981
        HM30
        220 - 1600
        main dimensions to DIN 981
        HM31
        220 - 1500
        main dimensions to DIN 981
        KM
        10 - 200
        main dimensions to DIN 981
        KML
        120 - 200
        main dimensions to DIN 981
      • Shaft nuts
      • Precision locknuts
      • Tab washers
      • Retaining brackets
        For shaft diameter
        in mm
        Features  
        MS30
        220 - 1500
        main dimensions to DIN 5406
        MS31
        300 - 1500
        main dimensions to DIN 5406
      • Rolling elements
      • Seal carrier assemblies
      • Seals
      • Axial bearing washers
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information