Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
      • Axial deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        511
        10 - 1250
        main dimensions to DIN 711/ISO 104, single direction, separable
        512
        10 - 710
        main dimensions to DIN 711/ISO 104, single direction, separable
        513
        25 - 320
        main dimensions to DIN 711/ISO 104, single direction, separable
        514
        25 - 130
        main dimensions to DIN 711/ISO 104, single direction, separable
        532
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        532 + U2
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        533
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        533 + U3
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        522
        10 - 190
        main dimensions to DIN 711/ISO 104, double direction, separable
        523
        20 - 160
        main dimensions to DIN 711/ISO 104, double direction, separable
        524
        20 - 45
        main dimensions to DIN 711/ISO 104, double direction, separable
        542
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        542 + U2
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        543
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        543 + U3
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        571
        1120
        main dimensions to DIN 711/ISO 104, single direction, separable
        591
        630 - 850
        main dimensions to DIN 711/ISO 104, single direction, separable
        10
        20 - 125
        single direction, separable
        19
        30 - 495,3
        double direction, separable
        20
        1/4 " - 4 5/8 "
        single direction, separable, inch sizes
        29
        10 - 140
        single direction, separable
        39
        30 - 80
        single direction, separable
        41
        10 - 200
        single direction, separable, angular adjustment facility
        41..-AW
        10 - 200
        seating washers for axial deep groove ball bearings 4100
        44
        1/2 " - 6 3/4 "
        single direction, separable, inch sizes
        5
        15 - 142,875
        single direction, separable, angular adjustment facility
        8
        30 - 216,662
        double direction, separable
        9
        10 - 300
        single direction, separable, slot in raceway
        B
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        D
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        DL
        12 - 100
        single direction, separable, slot in raceway
        DM
        35 - 70
        single direction, separable, slot in raceway
        EW
        1/4 " - 2 1/4 "
        single direction, separable, flat raceway, inch sizes
        FT
        1/2 " - 3 1/4 "
        single direction, separable, flat raceway, inch sizes
        FT0
        3/16 " - 1/2 "
        single direction, separable, flat raceway, inch sizes
        GT
        1/2 " - 3 1/2 "
        single direction, separable, inch sizes
        HW
        3/8 " - 1 "
        single direction, separable, inch sizes
        MW
        1 1/2 " - 2 "
        single direction, separable, inch sizes
        W
        1/4 " - 6 "
        single direction, separable, inch sizes
        XW
        2 " - 9 1/2 "
        single direction, separable, inch sizes
      • Axial angular contact ball bearings for main spindles
      • Axial angular contact ball bearings for screw drives
        For shaft diameter
        in mm
        Features  
        ZKLN..-2Z
        6 - 100
        double direction, gap seals on both sides
        ZKLN..-2RS
        6 - 50
        double direction, lip seals on both sides
        ZKLN..-2RS-PE
        6 - 50
        Increased tolerances, double direction, lip seals on both sides
        ZKLN..-2RS-2AP
        17 - 50
        matched pair, double direction, lip seals on both sides
        ZKLF..-2Z
        12 - 100
        double direction, for screw mounting, gap seals on both sides
        ZKLF..-2RS
        12 - 50
        double direction, for screw mounting, lip seals on both sides
        ZKLF..-2RS-PE
        12 - 50
        increased tolerances, double direction, for screw mounting, lip seals on both sides
        ZKLF..-2RS-2AP
        17 - 50
        matched pair, double direction, for screw mounting, lip seals on both sides
        7602
        12 - 55
        single direction, with contact angle α = 60°, restricted tolerances
        7602..-2RS
        12 - 30
        single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
        7603
        20 - 55
        single direction, with contact angle α = 60°, restricted tolerances
        7603..-2RS
        20 - 25
        single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
        BSB
        40 - 60
        single direction, with contact angle α = 60°, restricted tolerances
        BSB..-SU
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances
        BSB..-SU-L055
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances, greased
        BSB..-2Z-SU
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances, gap seals on both sides, greased
        ZKLR..-2Z
        6 - 10
        double direction, for screw mounting, gap seals on both sides
        ZKLR..-2RS
        12 - 20
        double direction, for screw mounting, lip seals on both sides
        ZKLFA..-2Z
        6 - 15
        double direction, for screw mounting, gap seals on both sides
        ZKLFA..-2RS
        6 - 15
        double direction, for screw mounting, lip seals on both sides, with flattened flange
        DKLFA..-2RS
        15 - 40
        double direction, for screw mounting, lip seals on both sides, with flattened flange
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information