Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
      • For shaft diameter
        in mm
        Features  
        6 - 100
        double direction, gap seals on both sides
        6 - 50
        double direction, lip seals on both sides
        6 - 50
        Increased tolerances, double direction, lip seals on both sides
        17 - 50
        matched pair, double direction, lip seals on both sides
        12 - 100
        double direction, for screw mounting, gap seals on both sides
        12 - 50
        double direction, for screw mounting, lip seals on both sides
        12 - 50
        increased tolerances, double direction, for screw mounting, lip seals on both sides
        17 - 50
        matched pair, double direction, for screw mounting, lip seals on both sides
        12 - 55
        single direction, with contact angle α = 60°, restricted tolerances
        12 - 30
        single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
        20 - 55
        single direction, with contact angle α = 60°, restricted tolerances
        20 - 25
        single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
        40 - 60
        single direction, with contact angle α = 60°, restricted tolerances
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances, greased
        17 - 40
        single direction, with contact angle α = 60°, restricted tolerances, gap seals on both sides, greased
        6 - 10
        double direction, for screw mounting, gap seals on both sides
        12 - 20
        double direction, for screw mounting, lip seals on both sides
        6 - 15
        double direction, for screw mounting, gap seals on both sides
        6 - 15
        double direction, for screw mounting, lip seals on both sides, with flattened flange
        15 - 40
        double direction, for screw mounting, lip seals on both sides, with flattened flange
      • For shaft diameter
        in mm
        Features  
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        35 - 160
        main dimensions to DIN 5416, taper 1:12
        170 - 300
        main dimensions to DIN 5416, taper 1:12
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        115 - 1400
        main dimensions to DIN 5416, taper 1:12
        95 - 1000
        main dimensions to DIN 5416, taper 1:12
        80 - 950
        main dimensions to DIN 5416, taper 1:12
        35 - 950
        main dimensions to DIN 5416, taper 1:12
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        95 - 1320
        main dimensions to DIN 5416, taper 1:30
        95 - 1400
        main dimensions to DIN 5416, taper 1:30
      • For shaft diameter
        in mm
        Features  
        4 - 160
        suitable for AXK and K811, to DIN 5405-3/ISO 303
        15 - 160
        suitable for AXK and K811
        16 - 324
        to DIN 616/ ISO 104, housing locating
        32 - 304
        to DIN 616/ ISO 104, housing locating
        32 - 154
        to DIN 616/ ISO 104, housing locating
        62 - 325
        to DIN 616/ ISO 104, housing locating
        15 - 320
        to DIN 616/ISO 104, shaft locating
        30 - 300
        to DIN 616/ISO 104, shaft locating
        30 - 150
        to DIN 616/ISO 104, shaft locating
        60 - 320
        to DIN 616/ISO 104, shaft locating
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information