Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Plummer block housing units
- Flanged housing units
 |
For shaft diameter in mm |
Features |
|
 Black Series |
|
|
|
FLCTE |
12 - 40
|
two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
|
 |
FLCTEY |
12 - 40
|
two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
|
 |
GLCTE |
12 - 40
|
two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
LCJT |
20 - 50
|
two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
|
 |
PCFT |
12 - 50
|
two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
PCJT |
12 - 60
|
two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
PCJT..-FA125 |
25 - 60
|
two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
|
 |
PCJTY |
12 - 60
|
two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
|
 |
RCJT |
17 - 75
|
two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
|
 |
RCJT..-FA125 |
20 - 50
|
two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with anti-corrosion protection
|
 |
RCJT..-FA164 |
30 - 50
|
two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
RCJTA |
20 - 40
|
two-bolt flanged housing units, cast iron, adapter sleeve, R seals
|
 |
RCJTY |
12 - 75
|
two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
|
 |
RCJTZ |
20 - 60
|
two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
|
 |
TCJT |
20 - 65
|
two-bolt flanged housing units, cast iron, eccentric locking collar, T seals
|
 |
RALT |
25
|
two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals
|
 |
RALT..-FA125 |
20
|
Two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seal, with corrosion protection
|
 |
PCSLT |
20 - 30
|
two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
|
 |
RAT |
12 - 40
|
two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
|
 |
RATY |
12 - 40
|
two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
|
 |
RCSMF |
12 - 30
|
two-bolt flanged housing units, sheet steel, rubber interliner, eccentric locking collar, P seals
|
 |
RCJTY..-TV-VA |
20 - 50
|
two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PCJT..-TV-FA125 |
20 - 50
|
two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
GLCTE..-TV-FA125 |
20 - 40
|
two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPFL |
20 - 50
|
Two-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPFL |
20 - 50
|
Two-bolt flanged housing units, plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPFL |
20 - 50
|
Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPFL |
20 - 50
|
Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPCTL |
20 - 40
|
Two-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPCTL |
20 - 40
|
Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPCTL |
20 - 40
|
Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
PCSTK |
30 - 40
|
Two-bolt flanged housing units, plastic housing, eccentric locking collar and P seal, Corrotect, relubrication facility
|
 |
RCSKY..-VA |
40
|
Two-bolt flanged housing units, plastic housing, grub screws in inner ring and RSR seal, bearing rings and rolling bearing made from high grade steel, no relubrication facility
|
 |
RCSTKY..-VA |
40
|
Two-bolt flanged housing units, plastic housing, grub screws in inner ring and RSR seal, bearing rings and rolling bearing made from high grade steel, no relubrication facility
|
 |
PCFTR |
15 - 50
|
three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
RALTR |
20 - 25
|
three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility
|
 |
RATR |
20 - 35
|
three-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
|
 |
RRTR |
25 - 35
|
three-bolt flanged housing units, sheet steel, eccentric locking collar, R seals
|
 |
RATRY |
30 - 35
|
three-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
|
 |
GRA |
20 - 50
|
three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
|
 |
GRRY..-VA |
20 - 30
|
three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection
|
 |
RA |
12 - 60
|
three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
|
 |
RAY |
12 - 60
|
three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
|
 |
RRY..-VA |
12 - 30
|
three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility
|
 |
PCCJ |
25 - 40
|
four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
|
 |
PCF |
20 - 50
|
four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
PCJ |
12 - 60
|
four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
|
 |
PCJ..-FA125 |
20 - 50
|
four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
|
 |
PCJY |
12 - 60
|
four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
|
 |
RCJ |
17 - 120
|
four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
|
 |
RCJ..-FA125 |
20 - 50
|
four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with anti-corrosion protection
|
 |
RCJ..-FA164 |
25 - 120
|
four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
RCJL |
30 - 70
|
four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
|
 |
RCJO |
30 - 100
|
four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
|
 |
RCJY |
12 - 90
|
four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
|
 |
PME |
20 - 60
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals
|
 |
PMEY |
20 - 60
|
four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals
|
 |
RFE |
25 - 60
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
|
 |
RME |
20 - 120
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
|
 |
RMEO |
30 - 100
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, series 63, R seals
|
 |
RMEY |
20 - 90
|
four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
|
 |
TCJ |
20 - 80
|
four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
|
 |
TFE |
25 - 60
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
|
 |
TME |
20 - 80
|
four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
|
 |
RCJY..-TV-VA |
20 - 50
|
four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PCJ..-TV-FA125 |
20 - 50
|
four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPF |
20 - 50
|
Four-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPF |
20 - 50
|
Four-bolt flanged housing units, plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPF |
20 - 50
|
Four-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPF |
20 - 50
|
Four-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
PCSK |
30 - 40
|
Four-bolt flanged housing units, plastic housing, eccentric locking collar and P seal, Corrotect, relubrication facility
|
 |
- Take-up housing units
- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
 |
For shaft diameter in mm |
Features |
|
EGB..-E40 |
3 - 300
|
bushes, maintenance-free, with steel backing
|
 |
EGBZ..-E40 |
4,763 - 50,8
|
bushes, maintenance-free, with steel backing, inch sizes
|
 |
EGB..-E40-B |
4 - 100
|
bushes, maintenance-free, with bronze backing
|
 |
EGB..-E50 |
8 - 100
|
bushes, low-maintenance, with steel backing and lubrication pockets
|
 |
EGF..-E40 |
6 - 40
|
bushes, maintenance-free, with steel backing
|
 |
EGF..-E40-B |
6 - 40
|
bushes, maintenance-free, with bronze backing
|
 |
ZGB |
30 - 200
|
cylindrical plain bushes, maintenance-free, to DIN ISO 4379
|
 |
ZWB |
20 - 200
|
cylindrical plain bushes, wound, with ELGOTEX, maintenance-free, wear-resistant
|
 |
- Washers, strips
- Spherical plain bearings
- Rod ends
|