Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
      • Plummer block housing units
      • Flanged housing units
      • Take-up housing units
        For shaft diameter
        in mm
        Features  
        Black Series  
        PHE
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PHEY
        20 - 45
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        RHE
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        THE
        25 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        PTUE
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PTUEY
        20 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        RTUE
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RTUEO
        80 - 90
        cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals
        RTUEY
        20 - 80
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        TTUE
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        PHUSE
        25 - 50
        cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        PSFT
        20 - 35
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        MSTU
        25 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
        RTUEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PTUE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        RHEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PHE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        SUBPT
        20 - 50
        Plastic housing, with guidance slot, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPT
        20 - 50
        Plastic housing, with guidance slot, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPT
        20 - 50
        Plastic housing, with guidance slot, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPT
        20 - 50
        Plastic housing, guidance slots on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        SUBPHE
        20 - 50
        Plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPHE
        20 - 50
        Plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPHE
        20 - 50
        Plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPHE
        20 - 50
        Plastic housing, guidance surfaces on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
    • Bearing housings
    • Rolling bearing parts and accessories
      • Adapter sleeves
      • Withdrawal sleeves
        For shaft diameter
        in mm
        Features  
        AH2
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        AH(X)3
        35 - 160
        main dimensions to DIN 5416, taper 1:12
        AH22
        170 - 300
        main dimensions to DIN 5416, taper 1:12
        AH(X)23
        35 - 260
        main dimensions to DIN 5416, taper 1:12
        AH(X)30
        115 - 1400
        main dimensions to DIN 5416, taper 1:12
        AH(X)31
        95 - 1000
        main dimensions to DIN 5416, taper 1:12
        AH(X)32
        80 - 950
        main dimensions to DIN 5416, taper 1:12
        AH33
        35 - 950
        main dimensions to DIN 5416, taper 1:12
        AH38
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        AH39
        160 - 1450
        main dimensions to DIN 5416, taper 1:12
        AH240
        95 - 1320
        main dimensions to DIN 5416, taper 1:30
        AH241
        95 - 1400
        main dimensions to DIN 5416, taper 1:30
      • Locknuts
        For shaft diameter
        in mm
        Features  
        HM
        220 - 280
        main dimensions to DIN 981
        HM30
        220 - 1600
        main dimensions to DIN 981
        HM31
        220 - 1500
        main dimensions to DIN 981
        KM
        10 - 200
        main dimensions to DIN 981
        KML
        120 - 200
        main dimensions to DIN 981
      • Shaft nuts
        For shaft diameter
        in mm
        Features  
        HMZ
        90 - 200
        metric fine pitch thread, with clamping screws
        HMZ30
        220 - 1500
        trapezoidal thread, with clamping screws
      • Precision locknuts
      • Tab washers
      • Retaining brackets
        For shaft diameter
        in mm
        Features  
        MS30
        220 - 1500
        main dimensions to DIN 5406
        MS31
        300 - 1500
        main dimensions to DIN 5406
      • Rolling elements
      • Seal carrier assemblies
      • Seals
      • Axial bearing washers
        For shaft diameter
        in mm
        Features  
        AS
        4 - 160
        suitable for AXK and K811, to DIN 5405-3/ISO 303
        LS
        15 - 160
        suitable for AXK and K811
        GS811
        16 - 324
        to DIN 616/ ISO 104, housing locating
        GS812
        32 - 304
        to DIN 616/ ISO 104, housing locating
        GS893
        32 - 154
        to DIN 616/ ISO 104, housing locating
        GS894
        62 - 325
        to DIN 616/ ISO 104, housing locating
        WS811
        15 - 320
        to DIN 616/ISO 104, shaft locating
        WS812
        30 - 300
        to DIN 616/ISO 104, shaft locating
        WS893
        30 - 150
        to DIN 616/ISO 104, shaft locating
        WS894
        60 - 320
        to DIN 616/ISO 104, shaft locating
        TWA
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWB
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWC
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWD
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings
    • Plain bushes
    • Washers, strips
    • Spherical plain bearings
      For shaft diameter
      in mm
      Features  
      GE..-DO
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      GE..-DO-2RS
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-FO
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      GE..-FO-2RS
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-PB
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      GE..-LO
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      GE..-HO-2RS
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-ZO
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      GE..-UK
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      GE..-UK-2RS
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      GE..-DW
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      GE..-DW-2RS2
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      GE..-FW
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      GE..-FW-2RS
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      GE..-PW
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      GE..-SX
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      GE..-AX
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      GE..-SW
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      GE..-AW
      10 - 360
      maintenance-free, to DIN ISO 12 240-3
    • Rod ends

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information