Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Plummer block housing units
- Flanged housing units
- Take-up housing units
 |
For shaft diameter in mm |
Features |
|
 Black Series
|
|
|
|
PHE
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PHEY
|
20 - 45
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RHE
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
THE
|
25 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PTUE
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PTUEY
|
20 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RTUE
|
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RTUEO
|
80 - 90
|
cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals
|
 |
RTUEY
|
20 - 80
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
TTUE
|
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PHUSE
|
25 - 50
|
cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PSFT
|
20 - 35
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
MSTU
|
25 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
|
 |
RTUEY..-TV-VA
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PTUE..-TV-FA125
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
RHEY..-TV-VA
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PHE..-TV-FA125
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPT
|
20 - 50
|
Plastic housing, with guidance slot, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPT
|
20 - 50
|
Plastic housing, with guidance slot, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPT
|
20 - 50
|
Plastic housing, with guidance slot, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPT
|
20 - 50
|
Plastic housing, guidance slots on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPHE
|
20 - 50
|
Plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPHE
|
20 - 50
|
Plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPHE
|
20 - 50
|
Plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPHE
|
20 - 50
|
Plastic housing, guidance surfaces on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
- Bearing housings

- Rolling bearing parts and accessories
- Adapter sleeves
- Withdrawal sleeves
 |
For shaft diameter in mm |
Features |
|
AH2
|
35 - 260
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH(X)3
|
35 - 160
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH22
|
170 - 300
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH(X)23
|
35 - 260
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH(X)30
|
115 - 1400
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH(X)31
|
95 - 1000
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH(X)32
|
80 - 950
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH33
|
35 - 950
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH38
|
160 - 1450
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH39
|
160 - 1450
|
main dimensions to DIN 5416, taper 1:12
|
 |
AH240
|
95 - 1320
|
main dimensions to DIN 5416, taper 1:30
|
 |
AH241
|
95 - 1400
|
main dimensions to DIN 5416, taper 1:30
|
 |
- Locknuts
- Shaft nuts
 |
For shaft diameter in mm |
Features |
|
HMZ
|
90 - 200
|
metric fine pitch thread, with clamping screws
|
 |
HMZ30
|
220 - 1500
|
trapezoidal thread, with clamping screws
|
 |
- Precision locknuts
- Tab washers
- Retaining brackets
 |
For shaft diameter in mm |
Features |
|
MS30
|
220 - 1500
|
main dimensions to DIN 5406
|
 |
MS31
|
300 - 1500
|
main dimensions to DIN 5406
|
 |
- Rolling elements
- Seal carrier assemblies
- Seals
- Axial bearing washers
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|