Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Adapter sleeves
 |
For shaft diameter in mm |
Features |
|
H2 |
14 - 101,6
|
main dimensions to DIN 5415, taper 1:12
|
 |
H3 |
17 - 101,6
|
main dimensions to DIN 5415, taper 1:12
|
 |
H23 |
17 - 260
|
main dimensions to DIN 5415, taper 1:12
|
 |
H30 |
106,363 - 1400
|
main dimensions to DIN 5415, taper 1:12
|
 |
H31 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:12
|
 |
H32 |
280 - 950
|
main dimensions to DIN 5415, taper 1:12
|
 |
H33 |
35 - 950
|
main dimensions to DIN 5415, taper 1:12
|
 |
H38 |
150 - 180
|
main dimensions to DIN 5415, taper 1:12
|
 |
H39 |
110 - 1600
|
main dimensions to DIN 5415, taper 1:12
|
 |
H240 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:30
|
 |
H241 |
90 - 1400
|
main dimensions to DIN 5415, taper 1:30
|
 |
- Withdrawal sleeves
- Locknuts
- Shaft nuts
- Precision locknuts
- Tab washers
- Retaining brackets
- Rolling elements
- Seal carrier assemblies
- Seals
- Axial bearing washers
 |
For shaft diameter in mm |
Features |
|
AS |
4 - 160
|
suitable for AXK and K811, to DIN 5405-3/ISO 303
|
 |
LS |
15 - 160
|
suitable for AXK and K811
|
 |
GS811 |
16 - 324
|
to DIN 616/ ISO 104, housing locating
|
 |
GS812 |
32 - 304
|
to DIN 616/ ISO 104, housing locating
|
 |
GS893 |
32 - 154
|
to DIN 616/ ISO 104, housing locating
|
 |
GS894 |
62 - 325
|
to DIN 616/ ISO 104, housing locating
|
 |
WS811 |
15 - 320
|
to DIN 616/ISO 104, shaft locating
|
 |
WS812 |
30 - 300
|
to DIN 616/ISO 104, shaft locating
|
 |
WS893 |
30 - 150
|
to DIN 616/ISO 104, shaft locating
|
 |
WS894 |
60 - 320
|
to DIN 616/ISO 104, shaft locating
|
 |
TWA |
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWB |
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWC |
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWD |
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
- Spherical plain bearings
- Rod ends
 |
For shaft diameter in mm |
Features |
|
GIL..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIL..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIR..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAL..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAR..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIHNRK..-LO |
12 - 200
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIHRK..-DO |
20 - 120
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GK..-DO |
10 - 80
|
with welding face, requiring maintenance, to DIN ISO 12 240
|
 |
GF..-DO |
20 - 120
|
with welding face, requiring maintenance, to DIN ISO 12 240-4
|
 |
GIKL..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIR..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAR..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAL..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIKL..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPR..-PW |
10 - 30
|
with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKSL..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAKSL..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKSR..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
|