Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KGEH40/36100-LTS-KGT/25


Coupling housings

for linear units with ball screw drive

  
Send to shopping basket
 
B1 82  mm   
H 82  mm   
dk 46  mm   
L 90  mm   
  LTS40..-25,
LTE40..-A(B)-25,
LTS50..-25,
LTE50..-A(B)-25 
Suitable for linear actuator / linear table
D1 112  mm   
D3 56  mm   
d1 80  mm  Tolerance: H7
dB 12  mm   
H1 12  mm   
H2 15  mm   
J1 100  mm   
K1 M6   
L1 13  mm   
L2 45  mm   
T1 4  mm   
m 0,38  ≈ kg  Mass
  KUP-50-40-2-14H7/16H7  Combinable coupling
  MOT-SMH82-SINCOS  Combinable servo motor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information