Schaeffler Product catalogue - medias
(0)

KIT.KWVE25-B-310


System KIT

for moderate to heavy contamination (2x end wiper, single lip + 1x end plate)

  
Send to shopping basket
 
    Included in KIT:
1.) 1x fixing screws K1 (2 pieces)
2.) 1x end plate, non-contact type
4.) 1x end wiper, contact type, single lip, black
6.) 1x end wiper, contact type, single lip, with carrier plate (8.)
K1 M3  Fixing screws K1
LS 1,65  mm  Fixing screws K1
S 5,5  mm   
    KIT can be retrofitted

Ordering example for KIT100 for KUVE-35-B:
KIT.KWVE35-B-100
    KIT is supplied already fitted
    KIT suitable for moderate to heavy contamination


Definition of the degree of contamination:

Degree of contamination "very slight":
- clean environment

Degree of contamination "slight":
- coarse (large) metal swarf
- clean environment
- no cooling lubricants

Degree of contamination "moderate":
- coarse (large) metal swarf
- slight exposure to, for example, cooling lubricants

Degree of contamination "heavy":
- hot swarf (metal, aluminium) of widely varying size and shape, including very small swarf from HSC machining
- aggressive media and dust as well as cooling lubricants
    This information is intended only as a guide.
Specific application conditions must be taken into consideration when selecting the elements.

The sealing elements can be used in various combinations.
However, not every combination is possible or advisable.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information