Schaeffler Product catalogue - medias
(0)

KIT.KWVE25-B-100


System KIT

for very slight to slight contamination (1x end wiper, single lip)

  
Send to shopping basket
 
    Included in KIT:
4.) 1x end wiper, contact type, single lip, black

Shown in figure, but not included in KIT:
3.) Gap seal, single lip, grey
    KIT can be retrofitted

Ordering example for KIT100 for KUVE-35-B:
KIT.KWVE35-B-100
    KIT is supplied already fitted
    KIT suitable for very slight to slight contamination


Definition of the degree of contamination:

Degree of contamination "very slight":
- clean environment

Degree of contamination "slight":
- coarse (large) metal swarf
- clean environment
- no cooling lubricants

Degree of contamination "moderate":
- coarse (large) metal swarf
- slight exposure to, for example, cooling lubricants

Degree of contamination "heavy":
- hot swarf (metal, aluminium) of widely varying size and shape, including very small swarf from HSC machining
- aggressive media and dust as well as cooling lubricants
    KIT is standard for KUVE..-B and KUVE..-B-KT
    This information is intended only as a guide.
Specific application conditions must be taken into consideration when selecting the elements.

The sealing elements can be used in various combinations.
However, not every combination is possible or advisable.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information