Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LR45X50X25,5


Inner rings

ground, increased tolerances

  
Send to shopping basket
Radial loadSmall design envelope
 
d 45  mm  F and d are arithmetic mean values derived fom the largest and smallest diameter.
F 50  mm  F and d are arithmetic mean values derived fom the largest and smallest diameter.
B 25,5  mm   
  30  °  Chamfer angle
rmin 0,3  mm   
m 75,1  g  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information