Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZMA80/120


Precision locknuts

locking pegs, radially arranged, heavy series

  
Send to shopping basket
Axial load in one direction
 
d M80x2   
D 120  mm   
h 35  mm   
b 8  mm   
c 17,5  mm   
d1 105  mm   
m M8  Grub screw thread
t 4  mm   
m 1,33  kg  Mass
Mm 15  Nm  Tightening torque of grub screw
FaB 810000  N  Ultimate axial load
ML 285  Nm  Breakaway torque
MAL 160  Nm  Reference tightening torque for breakaway torque
MM 44,6  kg * cm^2  Mass moment of inertia
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information