Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZMA35/58


Precision locknuts

locking pegs, radially arranged, heavy series

  
Send to shopping basket
Axial load in one direction
 
d M35x1,5   
D 58  mm   
h 22  mm   
b 6  mm   
c 11  mm   
d1 52  mm   
m M6  Grub screw thread
t 2,5  mm   
m 0,26  kg  Mass
Mm 5  Nm  Tightening torque of grub screw
FaB 300000  N  Ultimate axial load
ML 80  Nm  Breakaway torque
MAL 40  Nm  Reference tightening torque for breakaway torque
MM 1,66  kg * cm^2  Mass moment of inertia
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information