Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZM20


Precision locknuts

locking pegs, radially arranged

  
Send to shopping basket
Axial load in one direction
 
d M20x1   
D 32  mm   
h 10  mm   
b 4  mm   
c 5  mm   
d1 27  mm   
m M5  Grub screw thread
t 2  mm   
m 0,035  kg  Mass
Mm 3  Nm  Tightening torque of grub screw
FaB 69000  N  Ultimate axial load
ML 40  Nm  Breakaway torque
MAL 18  Nm  Reference tightening torque for breakaway torque
MM 0,068  kg * cm^2  Mass moment of inertia
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information