Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZL5202-DRS


Stud type track rollers

double row, lip seal on one side

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
D 40  mm   
d1 16  mm   
B 36,2  mm   
B1 max 20,5  mm   
B2 16  mm   
B4 34  mm   
C 15,9  mm   
C1 3,5  mm   
d2 20  mm   
g M8   
lg 15  mm   
R 500  mm  Crowning radius
rmin 0,6  mm   
m 0,12  kg  Mass
Cr w 10000  N  Effective dynamic load rating as track roller (radial)
C0r w 6300  N  Effective static load rating as track roller (radial)
Cur w 320  N  Fatigue limit load
nD G 7000  1/min  Speed (with continuous operation and grease lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information