03:41:39 GMT+0000 (Coordinated Universal Time)



ZKLN90150-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
Replaces
ZKLN 90150.2Z, ZKLN90150-2Z



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.008 mm | Bore diameter lower tolerance | |
D | 150 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.015 mm | Outside diameter lower tolerance | |
B | 55 mm | Width |
0 mm | Width upper tolerance | |
-0.25 mm | Width lower tolerance | |
Ca | 149,000 N | Basic dynamic load rating, axial |
C0a | 395,000 N | Basic static load rating, axial |
Cua | 21,900 N | Fatigue load limit, axial |
nG Grease | 3,500 1/min | Limiting speed for grease lubrication |
nϑ | 2,300 1/min | Thermally safe operating speed |
MR | 2.3 Nm | Bearing frictional torque |
≈m | 3.703 kg | Weight |
Mounting dimensions
Da max | 138 mm | Maximum diameter of housing |
da min | 116 mm | Minimum diameter shaft |
Dimensions
d1 | 120 mm | Rib diameter inner ring |
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1,700 N/µm | Rigidity axial |
ckL | 4,400 Nm/mrad | Tilting rigidity |
Mm | 59.9 kg*cm2 | Mass moment of inertia |
3 µm | Axial runout | |
ZMA90/130 | Recommended INA precision locknut for radial locking | |
AM90 | Recommended INA precision locknut for axial locking | |
MA | 200 Nm | Tightening torque for the recommended INA precision locknut |
22,731 N | Required locknut force axial |