22:39:17 GMT+0000 (Coordinated Universal Time)



ZKLN70120-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
Replaces
ZKLN 70120.2Z, ZKLN70120-2Z
Product information



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.008 mm | Bore diameter lower tolerance | |
D | 120 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.015 mm | Outside diameter lower tolerance | |
B | 45 mm | Width |
0 mm | Width upper tolerance | |
-0.25 mm | Width lower tolerance | |
Ca | 97,000 N | Basic dynamic load rating, axial |
C0a | 241,000 N | Basic static load rating, axial |
Cua | 14,600 N | Fatigue load limit, axial |
nG Grease | 3,800 1/min | Limiting speed for grease lubrication |
nϑ | 2,800 1/min | Thermally safe operating speed |
MR | 1.2 Nm | Bearing frictional torque |
≈m | 1.998 kg | Weight |
Mounting dimensions
Da max | 110 mm | Maximum diameter of housing |
da min | 92 mm | Minimum diameter shaft |
Dimensions
d1 | 95 mm | Rib diameter inner ring |
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1,450 N/µm | Rigidity axial |
ckL | 2,250 Nm/mrad | Tilting rigidity |
Mm | 19.8 kg*cm2 | Mass moment of inertia |
3 µm | Axial runout | |
ZMA70/110 | Recommended INA precision locknut for radial locking | |
AM70 | Recommended INA precision locknut for axial locking | |
MA | 130 Nm | Tightening torque for the recommended INA precision locknut |
19,031 N | Required locknut force axial |