11:10:53 GMT+0000 (Coordinated Universal Time)



ZKLN4075-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
productDetailPage.oldDesignation
ZKLN 4075.2Z, ZKLN4075-2Z



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.005 mm | Bore diameter lower tolerance | |
D | 75 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.01 mm | Outside diameter lower tolerance | |
B | 34 mm | Width |
0 mm | Width upper tolerance | |
-0.25 mm | Width lower tolerance | |
Ca | 47,500 N | Basic dynamic load rating, axial |
C0a | 101,000 N | Basic static load rating, axial |
Cua | 6,100 N | Fatigue load limit, axial |
nG Grease | 5,200 1/min | Limiting speed for grease lubrication |
nϑ | 3,300 1/min | Thermally safe operating speed |
MR | 0.35 Nm | Bearing frictional torque |
≈m | 0.643 kg | text.product.weight |
Mounting dimensions
Da max | 67 mm | Maximum diameter of housing |
da min | 50 mm | Minimum diameter shaft |
Dimensions
d1 | 58 mm | Rib diameter inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1,000 N/µm | Rigidity axial |
ckL | 550 Nm/mrad | Tilting rigidity |
Mm | 2.26 kg*cm2 | Mass moment of inertia |
2.5 µm | Axial runout | |
ZM40 | Recommended INA precision locknut for radial locking | |
AM40 | Recommended INA precision locknut for axial locking | |
MA | 55 Nm | Tightening torque for the recommended INA precision locknut |
13,412 N | Required locknut force axial |
Operating conditions for bearing ZKLN4075-2Z-XL
In work for ZKLN4075-2Z-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Deutsch
Montageanleitung ZKLN, ZKLF, ZKLFA, DKLFA

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Koreanisch
관리 방법 ZKLN, ZKLF, ZKLFA, DKLFA

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Chinesisch
使用指南 ZKLN, ZKLF, ZKLFA, DKLFA

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Japanisch