Schaeffler's logo
  1. /
  2. Products
  3. /
  4. Rolling and Plain Bearings
  5. /
  6. Super Precision Bearings
  7. /
  8. Axial-super Precision Bearings
  9. /
  10. Axial-angular Contact Ball Bearings For Screw Drives
  11. /
  12. ZKLN
  13. /
  14. ZKLN1034-2Z-XL
Schaeffler's logo
00:51:58 GMT+0000 (Coordinated Universal Time)
00006E05
manufacturer-logobrand-logo

ZKLN1034-2Z-XL

Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
productDetailPage.oldDesignation
ZKLN 1034.2Z, ZKLN1034-2Z
​
​
addProduct.contactUs
ZKLN1034-2Z-XL
ZKLN1034-2Z-XL
ZKLN1034-2Z-XL
Main Dimensions & Performance Data
d
10 mm
Bore diameter
0 mm
Bore diameter upper tolerance
-0.005 mm
Bore diameter lower tolerance
D
34 mm
Outside diameter
0 mm
Outside diameter upper tolerance
-0.01 mm
Outside diameter lower tolerance
B
20 mm
Width
0 mm
Width upper tolerance
-0.25 mm
Width lower tolerance
Ca
14,700 N
Basic dynamic load rating, axial
C0a
18,800 N
Basic static load rating, axial
Cua
1,140 N
Fatigue load limit, axial
nG Grease
14,400 1/min
Limiting speed for grease lubrication
nϑ
8,600 1/min
Thermally safe operating speed
MR
0.06 Nm
Bearing frictional torque
≈m
0.098 kg
text.product.weight
Mounting dimensions
Da max
28 mm
Maximum diameter of housing
da min
14 mm
Minimum diameter shaft
Dimensions
d1
21 mm
Rib diameter inner ring
rmin
0.3 mm
Minimum chamfer dimension
r1 min
0.6 mm
Minimum chamfer dimension
α
60 °
Contact angle
Temperature range
Tmin
-30 °C
Operating temperature min.
Tmax
120 °C
Operating temperature max.
Additional information
caL
325 N/µm
Rigidity axial
ckL
25 Nm/mrad
Tilting rigidity
Mm
0.029 kg*cm2
Mass moment of inertia
2 µm
Axial runout
ZM10
Recommended INA precision locknut for radial locking
MA
6 Nm
Tightening torque for the recommended INA precision locknut
4,891 N
Required locknut force axial

Knowledge Center

  • cmsnavigationnode.criteriaforbearingselection

  • category.AxialAngularContactBallBearingstranslation

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000006Y0translation

  • cmsnavigationnode.schaefflerContentCatalog.DesignOfBearingArrangementsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.FrictionAndIncreasesInTemperaturesNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.LoadCarryingCapacityAndLifeNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000003UWtranslation

  • cmsnavigationnode.schaefflerContentCatalog.cmsitem.00081096translation

  • cmsnavigationnode.schaefflerContentCatalog.NoiseNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.RigidityNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SealingOfBearingPositionsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SpeedsNavNodetranslation

page.sa.housing.seemore

Engineering Tools

  • page.selectionAssistant.title

page.sa.housing.seemore
Operating conditions for bearing ZKLN1034-2Z-XL
In work for ZKLN1034-2Z-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.
Downstream
compress
Load
*Mandatory
animation
Motion Influences
*Mandatory
Preset calculation parameters
info_outline
water_drop
Arcanol MULTI2
Grease
mop
normal cleanliness
Contamination
device_thermostat
70°C
Operating Temperature
device_thermostat
20°C
Ambient Temperature
Choose your calculations
Powered by Bearinx
info_outline
Please add the remaining conditions.
CO₂e emissions
info_outline
For Production info_outline
-
info_outline
animation
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

Access the benefits of the medias EasyCalc - Download now!

Download on Apple App Store badge
Download on Google Play Store badge
productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.category
productDetailsPage.tabs.downloads.filterBox.languages.option.all
productDetailsPage.tabs.downloads.filterBox.language
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
TPI 123
2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting rolling-axial bearings
2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau
productDetailsPage.tabs.downloads.tiles.button.download
MON 10
2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA
productDetailsPage.tabs.downloads.tiles.button.download
TPI 123
2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe
productDetailsPage.tabs.downloads.tiles.button.download
MON 10
2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Deutsch
Montageanleitung ZKLN, ZKLF, ZKLFA, DKLFA
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting rolling-axial bearings
2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings
productDetailsPage.tabs.downloads.tiles.button.download
TPI 123
2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Englisch
Services
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Englisch
Tables
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
productDetailsPage.tabs.downloads.tiles.button.download
MON 10
2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Koreanisch
관리 방법 ZKLN, ZKLF, ZKLFA, DKLFA
productDetailsPage.tabs.downloads.tiles.button.download
TPI 123
2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承
productDetailsPage.tabs.downloads.tiles.button.download
MON 10
2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Chinesisch
使用指南 ZKLN, ZKLF, ZKLFA, DKLFA
productDetailsPage.tabs.downloads.tiles.button.download
MON 10
2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Japanisch
取扱い説明書 ZKLN, ZKLF, ZKLFA, DKLFA
productDetailsPage.tabs.downloads.tiles.button.download

recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection

    cmsnavigationnode.schaefflerContentCatalog.ContactUsNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.navnode.00000002translationcmsnavigationnode.schaefflerContentCatalog.PrivacyNavNodetranslation
    cmsnavigationnode.schaefflerContentCatalog.navnode.000002BCtranslationcmsnavigationnode.schaefflerContentCatalog.TermsOfUseNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.AboutUsNavNodetranslation

Schaeffler Group USA

Schaeffler Group USA Inc 308 Springhill Farm Fort Mill, SC

Fort Mill, 29715

© Schaeffler Group USA

Preset calculation parameters are based on typical operating conditions and can be adjusted by the user to provide even more accurate results for their specific application.
A CO₂ equivalent (CO₂e) is a unit to standardize the climate effects of various greenhouse gases. Thus, different mixtures of greenhouse gases emissions can be compared.
This is the sum of all CO₂ equivalents emitted for the production of the rolling bearing, including necessary resources and energy.