Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZKLN1034-2RS-PE


Axial angular contact ball bearings

Increased tolerances, double direction, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Design of housing and shaft (threaded spindle)
Design of housing and shaft (threaded spindle)
(4) Only valid in assembled condition
 
d 10  mm  Tolerance: 0/-0,008
D 34  mm  Tolerance: 0/-0,011
B 20  mm  Tolerance: 0/-0,25
  60  °  Contact angle
Da max 28  mm   
d1 21  mm   
da min 14  mm   
r1 min 0,6  mm   
rmin 0,3  mm   
m 0,1  kg  ≈ Mass
Ca 13400  N  Basic dynamic load rating, axial
C0a 18800  N  Basic static load rating, axial
Cua 850  N  Fatigue limit load, axial
nG Fett 10900  1/min  Limiting speed for grease lubrication
nϑ 4600  1/min  Thermally safe operating speed
MRL 0,12  Nm  Bearing frictional torque
caL 325  N/µm  Axial rigidity
ckL 25  Nm/mrad  Tilting rigidity
Mm 0,029  kg * cm^2  Mass moment of inertia for rotating inner ring
  5  µm  Axial runout
The axial runout data for screw drive bearing arrangements are based on the rotating inner ring.
  ZM10  Recommended INA precision locknuts with radial clamping

The recommended INA precision locknuts are not included in the scope of delivery and must be ordered separately.
MA 6  Nm  Tightening torque

Only valid in conjunction with INA precision locknuts.
Observe the guidelines on locating/locating bearing arrangements.
  4891  N  Requisite locknut force, axial

The requisite axial locknut force must be observed when using other locknuts.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information