08:00:18 GMT+0000 (Coordinated Universal Time)


ZKLFA1050-2Z
Axial angular contact ball bearing
Angular contact ball bearing units ZKLFA..-2Z, double direction, for screw mounting, gap seals on both sides
Product information





Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.005 mm | Bore diameter lower tolerance | |
D | 32 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.01 mm | Outside diameter lower tolerance | |
B | 20 mm | Width |
0 mm | Width upper tolerance | |
-0.25 mm | Width lower tolerance | |
Ca | 13,400 N | Basic dynamic load rating, axial |
C0a | 18,800 N | Basic static load rating, axial |
Cua | 850 N | Fatigue load limit, axial |
nG Grease | 14,400 1/min | Limiting speed for grease lubrication |
nϑ | 8,600 1/min | Thermally permissible speed |
≈m | 0.122 kg | Weight |
Mounting dimensions
da min | 14 mm | Minimum diameter shaft shoulder |
da max | 27 mm | Maximum diameter of shaft shoulder |
t1 | 0.1 mm | Position tolerance |
M5 | Screw size | |
na | 4 | Number of screws |
Dimensions
d1 | 21 mm | Rib diameter inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
B1 | 8 mm | Thickness of flange |
d2 | 5.5 mm | Fixing boring diameter |
J | 40 mm | Pitch circle diameter (holes) |
A | 35 mm | Flange width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MRL | 0.06 Nm | Bearing friction torque |
caL | 325 N/µm | Rigidity axial |
ckL | 25 Nm/mrad | Tilting stiffness |
Mm | 0.029 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
ZM10 | Recommended INA precision locknut for radial locking (not included) | |
MA | 6 Nm | Tightening torque nut |
4,891 N | Locknut force axial |
Downloads:
Your current product variant
Sealing | 2Z | Minimal gap seals on both sides |
Characteristics
