08:04:36 GMT+0000 (Coordinated Universal Time)



ZKLF50115-2RS-2AP-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLF..-2RS-2AP-XL, matched pair, double direction, lip seals on both sides
Replaces
ZKLF 50115.2RS 2AP, ZKLF50115-2RS-2AP






Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.005 mm | Bore diameter lower tolerance | |
D | 115 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.01 mm | Outside diameter lower tolerance | |
B | 68 mm | Width |
0 mm | Width upper tolerance | |
-0.25 mm | Width lower tolerance | |
Ca | 83,000 N | Basic dynamic load rating, axial |
C0a | 250,000 N | Basic static load rating, axial |
Cua | 15,300 N | Fatigue load limit, axial |
nG Grease | 3,200 1/min | Limiting speed for grease lubrication |
nϑ | 1,500 1/min | Thermally safe operating speed |
MR | 1.35 Nm | Bearing frictional torque |
≈m | 3.584 kg | Weight |
Mounting dimensions
Da max | 82 mm | Maximum diameter of housing |
da min | 63 mm | Minimum diameter shaft |
t1 | 0.2 mm | Position tolerance of bore in the housing |
M8X80 | Size of fixing screws | |
na | 12 | Number of holes in adjacent construction |
ta | 30 ° | Pitch separation angle of holes in adjacent construction |
M6 | Connection thread for lubrication |
Dimensions
d1 | 72 mm | Rib diameter inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
J | 94 mm | Pitch circle diameter fixing holes |
d2 | 8.8 mm | Fixing holes diameter |
b | 3 mm | Width of extraction slot |
I | 59 mm | Distance of extraction slot |
n | 12 | Pitch quantity of fixing holes |
t | 30 ° | Pitch separation angle of fixing holes |
a | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2,200 N/µm | Rigidity axial |
ckL | 2,250 Nm/mrad | Tilting rigidity |
Mm | 10.48 kg*cm2 | Mass moment of inertia |
2.5 µm | Axial runout | |
ZMA50/75 | Recommended INA precision locknut for radial locking | |
AM50 | Recommended INA precision locknut for axial locking | |
MA | 85 Nm | Tightening torque for the recommended INA precision locknut |
16,280 N | Required locknut force axial |