Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZKLF2575-2RS-2AP-XL


Axial angular contact ball bearings

matched pair, double direction, for screw mounting, lip seals on both sides

  
Send to shopping basket
Extraction slot
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Design of housing
(2) Adjacent construction, bearing screw mounted on flat surface
(4) Only valid in assembled condition
Design of housing
(3) Adjacent construction, bearing screw mounted in bore
Design of housing
(5) Threaded extraction holes
Design of shaft (threaded spindle)
(4) Only valid in assembled condition
 
d 25  mm  Tolerance: 0/-0,005
D 75  mm  Tolerance: 0/-0,010
B 56  mm  Tolerance: 0/-0,25
  M6  Threaded connector for lubrication
  60  °  Contact angle
  M6x70  Fixing screws to DIN EN ISO 4762 10.9

Screws not included in scope of delivery.
Tightening torque according to
manufacturer’s data.
b 3  mm   
Da max 48  mm   
d1 40,5  mm   
d2 6,8  mm   
da min 32  mm   
I 47  mm   
J 58  mm   
na x ta 8 x 45°  Fixing screws to DIN EN ISO 4762 10.9

Screws not included in scope of delivery.
Tightening torque according to
manufacturer’s data.
Number of holes in adjacent construction corresponds to n a.
n x t 8 x 45°  Pitch
r1 min 0,6  mm   
rmin 0,3  mm   
t1 0,1  mm   
m 1,44  kg  ≈ Mass
Ca 49000  N  Basic dynamic load rating, axial
C0a 111000  N  Basic static load rating, axial
Cua 6700  N  Fatigue limit load, axial
nG Fett 5700  1/min  Limiting speed for grease lubrication
nϑ 2600  1/min  Thermally safe operating speed
MRL 0,6  Nm  Bearing frictional torque
caL 1300  N/µm  Axial rigidity
ckL 450  Nm/mrad  Tilting rigidity
Mm 0,972  kg * cm^2  Mass moment of inertia for rotating inner ring
  2  µm  Axial runout
The axial runout data for screw drive bearing arrangements are based on the rotating inner ring.
  ZMA25/45  Recommended INA precision locknuts with radial clamping

The recommended INA precision locknuts are not included in the scope of delivery and must be ordered separately.
  AM25  Recommended INA precision locknuts with axial clamping

The recommended INA precision locknuts are not included in the scope of delivery and must be ordered separately.
MA 25  Nm  Tightening torque

Only valid in conjunction with INA precision locknuts.
Observe the guidelines on locating/locating bearing arrangements.
  9123  N  Requisite locknut force, axial

The requisite axial locknut force must be observed when using other locknuts.
    Further sizes and designs with seals 2Z available by agreement.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information