Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZKLDF395


Axial angular contact ball bearings

double direction, for screw mounting, sealing shields on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
(1) Contact surface/centring diameter
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Hole pattern
2 retaining screws (2)
 
d 395  mm  Sizes d > 460 mm available by agreement
D 525  mm   
H 65  mm   
  46  Number of fixing holes in inner ring
Attention!
For fixing holes in the adjacent construction.
Note the pitch of the bearing holes.
  2  Number of retaining screws
  45  Number of fixing holes in outer ring
Attention!
For fixing holes in the adjacent construction.
Note the pitch of the bearing holes.
  3  Number of extraction threads
a 8,2  mm  Fixing holes in inner ring
D1 486  mm   
D2 450  mm   
D3 488  mm   
d1 9,3  mm  Fixing holes in inner ring
d2 15  mm  Fixing holes in inner ring
d3 9,3  mm  Fixing holes in outer ring
G M12  Extraction thread
H1 42,5  mm   
J 415  mm  Fixing holes in inner ring
J1 505  mm  Fixing holes in outer ring
t 48 x 7,5°  Pitch t
Including retaining screws and extraction threads

Quantity X t
m 33  kg  ≈ Mass
MA 34  Nm  Screw tightening torque

Tightening torque for screws to DIN 912, grade 10.9.
Ca 241000  N  Basic dynamic load rating, axial
C0a 1580000  N  Basic static load rating, axial
Cua 34000  N  Fatigue limit load, axial
nG 1600  1/min  Limiting speed
The limiting speeds increased by a factor of two are valid for bearings of the current generation with the internal suffix -B.
caL 4500  N/µm  Axial rigidity of bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
crL 900  N/µm  Radial rigidity of bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
ckL 100000  Nm/mrad  Tilting rigidity of the bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
caL 6300  N/µm  Axial rigidity of rolling element set
crL 900  N/µm  Radial rigidity of rolling element set
ckL 148000  Nm/mrad  Tilting rigidity of rolling element set
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information