Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

ZARN3585-TV


Needle roller/axial cylindrical roller bearings

double direction

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
Housing design
Shaft design (threaded spindle)
 
d 35  mm   
D 85  mm   
H 66  mm   
B 14  mm   
C 20  mm   
D1 73  mm   
Da max 74  mm  Mounting dimensions
If rotary shaft seals are used, the outside diameter of the sealing ring must be taken into consideration.
da min 60  mm  Mounting dimensions
If rotary shaft seals are used, the outside diameter of the sealing ring must be taken into consideration.
H1 43  mm   
r1 min 0,6  mm   
rmin 0,3  mm   
m 1,65  kg  Mass
Ca 105000  N  Basic dynamic load rating, axial
C0a 265000  N  Basic static load rating, axial
Cr 27500  N  Basic dynamic load rating, radial
C0r 53000  N  Basic static load rating, radial
Cua 22900  N  Fatigue limit load, axial
Cur 7600  N  Fatigue limit load, radial
nG Öl 4000  1/min  Limiting speed for oil lubrication (valid only with adequate oil cooling)
nG Fett 1250  1/min  Limiting speed for grease lubrication
MRL 2,3  Nm  Bearing frictional torque
caL 3500  N/µm  Axial rigidity
ckL 1300  Nm/mrad  Tilting rigidity
Mm 8,47  kg * cm^2  Mass moment of inertia for rotating inner ring
  1  µm  Axial runout
The axial runout data for screw drive bearing arrangements are based on the rotating inner ring.
  ZMA35/70  Recommended INA precision locknuts with radial clamping

The recommended INA precision locknuts are not included in the scope of delivery and must be ordered separately.
  AM35  Recommended INA precision locknuts with axial clamping

The recommended INA precision locknuts are not included in the scope of delivery and must be ordered separately.
MA 100  Nm  Tightening torque

Only valid in conjunction with INA precision locknuts.
Observe the guidelines on locating/locating bearing arrangements.
  27480  N  Requisite locknut force, axial

The requisite axial locknut force must be observed when using other locknuts.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information