Schaeffler Product catalogue - medias
(0)

Z-580454.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 190  mm   
D 320  mm   
B 104  mm   
D1 255,9  mm   
ds 3,2  mm   
F 215  mm   
ns 6,4  mm   
ra max 2,5  mm   
rmin 3  mm   
s 10,5  mm  Axial displacement facility from central position
m 38,2  kg  Mass
Cr 960000  N  Basic dynamic load rating, radial
C0r 1880000  N  Basic static load rating, radial
Cur 228000  N  Fatigue limit load, radial
nG 3800  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information