Schaeffler Product catalogue - medias
(0)

Z-572367.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 600  mm   
D 870  mm   
B 200  mm   
D1 745  mm   
ds 9,5  mm   
F 665  mm   
ns 23,5  mm   
ra max 5  mm   
rmin 6  mm   
s 16  mm  Axial displacement facility from central position
m 423  kg  Mass
Cr 5100000  N  Basic dynamic load rating, radial
C0r 13500000  N  Basic static load rating, radial
Cur 1110000  N  Fatigue limit load, radial
nG 1280  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information