Schaeffler Product catalogue - medias
(0)

Z-567473.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 280  mm   
B 88  mm   
D1 229,1  mm   
ds 3,2  mm   
F 193  mm   
ns 6,4  mm   
ra max 2,1  mm   
rmin 2,1  mm   
s 8,5  mm  Axial displacement facility from central position
m 22,4  kg  Mass
Cr 740000  N  Basic dynamic load rating, radial
C0r 1410000  N  Basic static load rating, radial
Cur 172000  N  Fatigue limit load, radial
nG 4300  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information