Schaeffler Product catalogue - medias
(0)

Z-567445.ZL-K-C3


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 110  mm   
D 240  mm   
B 80  mm   
D1 187  mm   
ds 3,2  mm   
F 137  mm   
ns 6,4  mm   
ra max 1,2  mm   
rmin 1,2  mm   
s 9  mm  Axial displacement facility from central position
m 19,2  kg  Mass
Cr 630000  N  Basic dynamic load rating, radial
C0r 850000  N  Basic static load rating, radial
Cur 110000  N  Fatigue limit load, radial
nG 4750  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information