Schaeffler Product catalogue - medias
(0)

Z-566486.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 180  mm   
D 300  mm   
B 96  mm   
D1 247,6  mm   
ds 3,2  mm   
F 211  mm   
ns 6,4  mm   
ra max 2  mm   
rmin 3  mm   
s 9,5  mm  Axial displacement facility from central position
m 29,2  kg  Mass
Cr 830000  N  Basic dynamic load rating, radial
C0r 1680000  N  Basic static load rating, radial
Cur 202000  N  Fatigue limit load, radial
nG 4000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information